Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Ceramic Protection Tubes with Optional Fittings

Ceramic Thermocouple Protection Tubes

$31.64

Item# PTRM-7161116-18

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $31.64
10-24 $30.06
25-49 $29.43
50-99 $28.16
100-199 $27.53
200+ $26.89

In stock

Lead Time (If not in stock): 4 weeks
Ceramic Thermocouple Protection Tubes PTRM-7161116-18 PTRM-7161116-18
  • Maximu Service Temperature to 1950°C (3540°F) for OMEGATITE™ 450
  • Standard Lengths of 12, 18 and 24 Inches
  • Tubes Supplied Standardly Without Fittings. Consult Sales for Optional Fittings.

PTRM-7161116-18 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Material
Maximum Temperature Rating
Head Connection Size
Process Connection
Length
Outer Diameter
Inner Diameter
Sensing End


Ceramic Thermocouple Protection Tubes
PTRA
OMEGATITE™ 450
PTRM
OMEGATITE™ 300
Dimensions
Model No.Model No.Inside Dia.
mm (in.)
Outside Dia.
mm (in.)
Tube Length*
mm (inches)
PTRA-11618-12
PTRA-11618-18
PTRA-11618-24
PTRM-11618-12
PTRM-11618-18
PTRM-11618-24
1.5 (1/16")3.0 (1/8")300 (12")
450 (18")
600 (24")
PTRA-564532-12
PTRA-564532-18
PTRA-564532-24
PTRM-564532-12
PTRM-564532-18
PTRM-564532-24
2.0 (5/64")4.0 (5/32")300 (12")
450 (18")
600 (24")
PTRA-53214-12
PTRA-53214-18
PTRA-53214-24
PTRM-53214-12
PTRM-53214-18
PTRM-53214-24
4.0 (5/32")6.0 (1/4")300 (12")
450 (18")
600 (24")
PTRA-31614-12
PTRA-31614-18
PTRA-31614-24
PTRM-31614-12
PTRM-31614-18
PTRM-31614-24
4.5 (3/16")6.0 (1/4")300 (12")
450 (18")
600 (24")
PTRA-316516-12
PTRA-316516-18
PTRA-316516-24
PTRM-316516-12
PTRM-316516-18
PTRM-316516-24
4.5 (3/16")8.0 (5/16")300 (12")
450 (18")
600 (24")
PTRA-1438-12
PTRA-1438-18
PTRA-1438-24
PTRM-1438-12
PTRM-1438-18
PTRM-1438-24
6.0 (1/4")9.5 (3/8")300 (12")
450 (18")
600 (24")
PTRA-516716-12
PTRA-516716-18
PTRA-516716-24
 8.0 (5/16")11.0 (7/16")300 (12")
450 (18")
600 (24")
PTRA-51612-12
PTRA-51612-18
PTRA-51612-24
PTRM-51612-12
PTRM-51612-18
PTRM-51612-24
8.0 (5/16")12.5 (1/2")300 (12")
450 (18")
600 (24")
PTRA-3812-12
PTRA-3812-18
PTRA-3812-24
PTRM-3812-12
PTRM-3812-18
PTRM-3812-24
9.5 (3/8")12.5 (1/2")300 (12")
450 (18")
600 (24")
PTRA-7161116-12
PTRA-7161116-18
PTRA-7161116-24
PTRM-7161116-12
PTRM-7161116-18
PTRM-7161116-24
11.0 (7/16")17.5 (11/16")300 (12")
450 (18")
600 (24")
PTRA-1234-12
PTRA-1234-18
PTRA-1234-24
PTRM-1234-12
PTRM-1234-18
PTRM-1234-24
12.5 (1/2")19.0 (3/4")300 (12")
450 (18")
600 (24")
PTRA-5878-12
PTRA-5878-18
PTRA-5878-24
PTRM-5878-12
PTRM-5878-18
PTRM-5878-24
16.0 (5/8")22.0 (7/8")300 (12")
450 (18")
600 (24")
PTRA-341-12
PTRA-341-18
PTRA-341-24
PTRM-341-12
PTRM-341-18
PTRM-341-24
19.0 (3/4")25.5 (1")300 (12")
450 (18")
600 (24")
PTRA-78118-12
PTRA-78118-18
PTRA-78118-24
PTRM-78118-12
PTRM-78118-18
PTRM-78118-24
22.0 (7/8")28.5 (1 1/8")300 (12")
450 (18")
600 (24")
PTRA-1114-12
PTRA-1114-18
PTRA-1114-24
PTRM-1114-12
PTRM-1114-18
PTRM-1114-24
25.5 (1")32.0 (1 1/4")300 (12")
450 (18")
600 (24")
PTRA-5MM7MM-12
PTRA-5MM7MM-18
PTRA-5MM7MM-24
 5 mm7 mm300 (12")
450 (18")
600 (24")
*Length: The tube lengths shown are standard lengths for a tube without any fittings. Special lengths are also available. Consult Sales.
loading all models
loading all reviews
Rated 4 out of 5 by from Ceramic Thermocouple The product quality is great and works for the most part. Unfortunately, the 24 inch section I purchased arrived broken in 3 pieces. Now I know the shipping company probably stacked a refrigerator on top of this box but the packaging could have been better to protect the fragile material inside. In comparison, I have purchased steel from suppliers who package tough steel bar better than this thermocouple was packaged. This is why I only gave 4 out 5 stars.
Date published: 2017-03-13
Rated 5 out of 5 by from Ceramic protection tubes Ceramic tubes came as ordered packaged well and undamaged.
Date published: 2023-11-27
Rated 5 out of 5 by from They are the exacted size they are supposed to be They work grate and They are the exacted size they are supposed to be
Date published: 2023-04-19
Rated 1 out of 5 by from It's not 0.25" OD. It's 0.26" ... doesn't fit. I purchased the PTRA-31614-24 which is sold as a 0.25" OD, but it won't fit into any of my 0.25" hardware. I measured with calipers and it's 0.26"? Can't use them.
Date published: 2022-02-25
Rated 1 out of 5 by from Need better packaging when shipped. The products came all broken, we couldn't use them.
Date published: 2020-10-01
  • y_2024, m_4, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_5
  • loc_en_US, sid_PTRM-7161116-18, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
loading all QA

Hello. What is your recommended bonding method for attaching metal fittings to these ceramic tubes? Thanks

Asked by: Bart123
Omega use's its CC HIGH TEMP Cement to bond the metal fittings to the tubes.
Answered by: ApplicationsEngineeerANB
Date published: 2024-04-05

For the Alumina tube with 0.187 inch inner diameter (PTRA-31614-18), does it work with the KQIN-316U-18 thermocouple, which has a 0.187 inch outer diameter? Is there enough tolerance so that the thermocouple can be inserted with no issues?

Asked by: milankoivich
It is recommended to go one size larger on the id as the tolerance of probe and tube would not be enough to guarantee insertion.
Answered by: ApplicationsEngineeerANB
Date published: 2021-04-13
  • y_2024, m_4, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_PTRM-7161116-18, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration