Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-9 | $127.95 |
10-24 | $121.55 |
25-99 | $115.16 |
100-499 | $108.76 |
500-999 | $102.36 |
1000+ | $95.96 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
External Thread | Model No. | Insertion Length 'U' |
1/2' BSP | 1/2 BSP-7MM-S-U21/2-316SS | 63.5 mm(2 1/2') |
1/2' BSP | 1/2 BSP-7MM-S-U41/2-316SS | 114.3 mm (4 1/2') |
1/2' BSP | 1/2 BSP-7MM-S-U71/2-316SS | 190.5 mm (7 1/2') |
1/2' BSP | 1/2 BSP-7MM-S-U101/2-316SS | 266.7 mm(10 1/2') |
1/2' BSP | 1/2 BSP-7MM-S-U140MM-316SS | 140 mm |
1/2' BSP | 1/2 BSP-7MM-S-U200MM-316SS | 200 mm |
1/2' BSP | 1/2 BSP-7MM-S-U260MM-316SS | 260 mm |
3/4' BSP | 3/4 BSP-7MM-S-U21/2-316SS | 63.5 mm(2 1/2') |
3/4' BSP | 3/4 BSP-7MM-S-U41/2-316SS | 114.3 mm (4 1/2') |
3/4' BSP | 3/4 BSP-7MM-S-U71/2-316SS | 190.5 mm (7 1/2') |
3/4' BSP | 3/4 BSP-7MM-S-U101/2-316SS | 266.7 mm(10 1/2') |
3/4' BSP | 3/4 BSP-7MM-S-U140MM-316SS | 140 mm |
3/4' BSP | 3/4 BSP-7MM-S-U200MM-316SS | 200 mm |
3/4' BSP | 3/4 BSP-7MM-S-U260MM-316SS | 260 mm |
External Thread | Model No. | Insertion Length 'U' |
1/2' NPT | 1/2 -7MM-S-U21/2-316SS | 63.5 mm(2 1/2') |
1/2' NPT | 1/2 -7MM-S-U41/2-316SS | 114.3 mm(4 1/2') |
1/2' NPT | 1/2 -7MM-S-U71/2-316SS | 190.5mm(7 1/2') |
1/2' NPT | 1/2 -7MM-S-U101/2-316SS | 266.7mm(10 1/2') |
1/2' NPT | 1/2 -7MM-S-U140MM-316SS | 140 mm |
1/2' NPT | 1/2 -7MM-S-U200MM-316SS | 200 mm |
1/2' NPT | 1/2 -7MM-S-U260MM-316SS | 260 mm |
3/4' NPT | 3/4 -7MM-S-U21/2-316SS | 63.5 mm(2 1/2') |
3/4' NPT | 3/4 -7MM-S-U41/2-316SS | 114.3 mm(4 1/2') |
3/4' NPT | 3/4 -7MM-S-U71/2-316SS | 190.5 mm(7 1/2') |
3/4' NPT | 3/4 -7MM-S-U101/2-316SS | 266.7 mm(10 1/2') |
3/4' NPT | 3/4 -7MM-S-U140MM-316SS | 140 mm |
3/4' NPT | 3/4 -7MM-S-U200MM-316SS | 200 mm |
3/4' NPT | 3/4 -7MM-S-U260MM-316SS | 260 mm |
1' NPT | 1-7MM-S-U21/2-316SS | 63.5 mm(2 1/2') |
1' NPT | 1-7MM-S-U41/2-316SS | 114.3 mm(4 1/2') |
1' NPT | 1-7MM-S-U71/2-316SS | 190.5 mm(7 1/2') |
1' NPT | 1-7MM-S-U101/2-316SS | 266.7 mm(10 1/2') |
1' NPT | 1-7MM-S-U140MM-316SS | 140 mm |
1' NPT | 1-7MM-S-U200MM-316SS | 200 mm |
1' NPT | 1-7MM-S-U260MM-316SS | 260 mm |