Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Braided Fiberglass Sleeving, Non-Fraying

Non-Fraying Braided Fiberglass Sleeving for High Temperature and Abrasive Applications

$21.95

Item# FBGS-Y-26-50

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $21.95
5-9 $20.85
10-24 $19.76
25-49 $18.66
50-99 $17.56
100+ $16.46

In stock

Lead Time (If not in stock): 7 weeks
Non-Fraying Braided Fiberglass Sleeving for High Temperature and Abrasive Applications FBGS-Y-26-50 FBGS-Y-26-50
  • High Temperature Rating to 316°C (601°F) Continuous Duty
  • Good Resistance to Most Alkalies
  • Fair Resistance to Acids
  • Unaffected by Bleaches and Solvents

FBGS-Y-26-50 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Wire gauge
Sleeve Color
Wire Length
Material
Max Temprature Rating


FBGS Series non-fray fiberglass sleeving is a flexible, high temperature primary or secondary insulation made from closely braided, continuous filament fiberglass which has been heat-cleaned to remove impurities in the yarn. Acrylic resin binders are applied for color coding and to further retard fraying and to hold sleeving round for cutting. This fiberglass insulation is unaffected indefinitely through a temperature range from -60 to 316°C (-76 to 601°F) and withstand up to 616°C (1141°F) for shorter periods. Colors will be less vivid after exposure to 150°C (302°F).

FBGS Series fiberglass sleeving is used for thermal and mechanical protection in consumer, commercial and industrial applications where flexibility, abrasion resistance or insulation is required and particularly when temperature extremes prohibit the use of other materials.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What is the OD of these sheathings.

Asked by: justink8
Thank you for your inquiry! See below for wire gage vs nominal size: 20 AWG - 0.0549" 24 AWG - 0.0419" 26 AWG - 0.0356" 28 AWG - 0.0351"
Answered by: Application Engineer RD
Date published: 2021-12-06
  • y_2024, m_4, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_FBGS-Y-26-50, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration