text.skipToContent text.skipToNavigation

Protective PTFE Tubing

$0.41

Item# TF-B-20

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $0.41
10-24 $0.39
25-49 $0.38
50-99 $0.36
100-199 $0.35
200+ $0.35

In stock

Lead Time ( If not in Stock): 5 Days

Protective PTFE Tubing TF-B-20 TF-B-20
  • Thin Wall Construction
  • Extruded PTFE Rated to 260°C (500°F)
  • Color Coded for Easy Identification
  • Available in Pre-Spooled 25 ft. and 100 ft. Lengths for Immediate Delivery
  • Non-Flammable

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Wire Gauge
Material
Max Temprature Rating
Sleeve Color
Wire Length


Product Specs

PTFE tubing offers superior abrasion protection and is excellent in insulating wires in moist or corrosive environments where temperatures do not exceed 500°F (260°C). All colors and gages are in stock in pre-spooled lengths for immediate delivery.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Is the ordering quantity per 1.0 feet or per 10.0feet?

Asked by: Jonathan
Thanks for contacting Omega. For PFA tubing, the price is shown per foot (25, and 100 foot spools are readily available by adding a "-" with a spool size at the end of the part number). Example: TF-BK-20-25 (25 foot spool). If you need any further assistance please contact our Tech Support team.
Answered by: Jane
Date published: 2019-02-19
  • y_2021, m_9, d_22, h_20CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.19
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_TF-B-20, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 33ms
  • QUESTIONS, PRODUCT

en-US
en
Save Configuration