text.skipToContent text.skipToNavigation

Protective PTFE Tubing

$0.43

Item# TF-W-28

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $0.43
10-24 $0.41
25-49 $0.40
50-99 $0.38
100-199 $0.37
200+ $0.37

In stock

Lead Time (If not in stock): 5 Days
Protective PTFE Tubing TF-W-28 TF-W-28
  • Thin Wall Construction
  • Extruded PTFE Rated to 260°C (500°F)
  • Color Coded for Easy Identification
  • Available in Pre-Spooled 25 ft. and 100 ft. Lengths for Immediate Delivery
  • Non-Flammable

TF-W-28 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Wire Gauge
Sleeve Color
Material
Max Temprature Rating
Wire Length


PTFE tubing offers superior abrasion protection and is excellent in insulating wires in moist or corrosive environments where temperatures do not exceed 500°F (260°C). All colors and gages are in stock in pre-spooled lengths for immediate delivery.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 0ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration