Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Temp. Nextel Braided Ceramic and XS Silica Sleeving

Nextel Braided Ceramic Very High Temperature and XS Silica Sleeving

$774.80

Item# XC4-12-25

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $774.80
5-9 $736.06
10-24 $697.32
25-49 $658.58
50-99 $619.84
100+ $581.10

In stock

Lead Time (If not in stock): 2 weeks
Nextel Braided Ceramic Very High Temperature and XS Silica Sleeving XC4-12-25 XC4-12-25
  • All XC4 sleeving (NEXTEL 440) is 'Pink' in color
  • Six Sizes
  • 1/16', 1/8', 3/16', 3/8', 1/4', 1/2' Nominal Inside Diameter
  • Low Thermal Conductivity

XC4-12-25 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Material
Max Temperature Rating
Sleeve Color
Wire Length


Nextel 312 is an Alumina-Borica-Silica fiber that is braided without the aid of organic, glass or metal inserts. This sleeving retains strength and flexibility at continuous exposure to 1200°C (2200°F). Short exposures to 1425°C (2600°F) can be tolerated. Most common metals (except molten copper and tin) do not attack the fibers.

Because Nextel 312 Ceramic Fibers contain no residual acids or chlorides, there are no chemicals present to corrode or etch the wires. Even in a test involving exposure to 96 percent relative humidity, no noticeable electrolytic corrosion was detected.

Not recommended for use in abrasive environments without the protection of Inconel® overbraiding or a thermowell.

Nextel material is also used to insulate fuel cell interconnect wire see part number XTW-XT-NN-24 for fuel cell application details.

This material is intended for industrial applications only. In addition, Omega does not recommend this material for food, cosmetic, medical, or pharmaceutical use.

loading all models
loading all reviews
Rated 5 out of 5 by from Braided Ceramic Very High Temperature This works just as promised on published specification sheet. Have used it multiple times. Never had any quality related issues.
Date published: 2022-01-21
  • y_2024, m_4, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_XC4-12-25, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration