text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342

400:1 Diaphragm Metering Pump

Pump with Adj. Cycle time Control, 3 gph

$929.79

Item# FPUD1107

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $929.79
5-9 $883.30
10-24 $864.70
25-49 $827.51
50-99 $808.92
100+ $790.32

In stock

Lead Time (If not in stock): 3 weeks
Pump with Adj. Cycle time Control, 3 gph FPUD1107 FPUD1107
  • Large Outlet Flowrate up to 360 GPD/1363 Liters per Day
  • High Outlet Pressure Capability of 150 PSIG (10.4 bar) (Most Models)
  • Easy Access, Front Mounted Mechanical Feed Rate Adjustment
  • Ball Bearing Supported Motor Drive Shaft
  • Permanently Lubricated Ball Bearing Motor
  • Digital Electronic Feed Rate Control Available
  • 20:1 Adjustment Turn Down Ratio (FPUD1000 Basic Model Only)
  • 4000:1 Adjustment Turn Down Ratio (Digital Models)
  • Pump Service Inpection Warning Timer (Digital Models)
  • Acceptable for Indoor Use [NEMA 3R (IP14)]

FPUD1107 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pump Capacity
Pump Actuation
Features
Wetted Materials
Max Viscosity (cP)
Supply Power
Max Operating Pressure
Max Process Temperature


The FPUD1000 Series are positive displacement metering pumps. The FPUD1000 Series is designed to inject chemicals into piping systems and is capable of injecting against a high system pressure up to 150 psi (10.4 bar). All models are equipped with a front mounted mechanical flow rate adjustment knob.

SPECIFICATIONS
Max Working Pressure: 10.3 bar (150 psig)
Max Fluid Temperature: 54°C (130°F)
Ambient Temperature: -10 to 43°C (14 to 110°F)
Max Viscosity: 1000 centipoise
Max Suction Lift: 3 m (10') water, 0 psig
Stroke Adjustment Range: 20:1, 5 to 100% stroke length
Cycle Time Adjustment Range (FPUD1100 Models Only): 20:1, 5 to 100% cycle time
Motor Speed Adjustment Range (FPUDM and FPUDVM Models Only): 20:1, 5 to 100%
Duty Cycle: Continuous
Enclosure: NEMA (IP21), FPUD1100 & FPUDM models; NEMA 3R (IP23), FPUDV and FPUDVM models; VALOX® thermoplastic
Wetted Materials: Polypropylene pump head, footvalve/strainer and check valve body/insert, PVDF cartridge valve body and tube adaptors, ceramic check balls; TFE/P and FKM O-rings; Hastelloy C-276 spring
Power: 115 Vac/60 Hz; 1.87 A max; 220 Vac/60 Hz, 220 or 240 Vac/50 Hz also available (special order only)
Connections: 3?8" OD suction and discharge tubing
Dimensions: 159 H x 235 W x 254 mm D (6.25 x 9.25 x 10")
Weight: 5.4 kg (12 lb) max PFUDV Digital Display Models Additional Specifications
External Speed Control: 4 to 20 mA, 0 to 10 Vdc, and pulse inputs
Display: LCD; indicate motor speed or input signal values, and service and alarm indicator icons
Dimensions: 159 H x 267 W x 254 mm D (6.25 x 10.5 x 10")
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
OMEGAFLEX™ Low Density Polyethylene Tubing
$57.78
5 In Stock
Diaphragm-Type Injection Metering Pumps
$102.78
0 In Stock
Diaphragm-Type Injection Metering Pumps
$19.01
0 In Stock
Accessories
Bullet cartridges (4-pack)
$91.77
0 In Stock
Diaphragm PTFE/EP
$44.99
0 In Stock
Complete pumphead kit (pumphead, top and bottom valves, diaphragm, and 4mounting screws)
$194.54
0 In Stock
Foot valve strainer
$42.65
0 In Stock
Replacement brush kit for analog models
$19.01
0 In Stock
Armature bearings (life cycle, 5000 hours)
$42.37
0 In Stock
en-US
en
Save Configuration