Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-9 | $180.45 |
10-24 | $171.43 |
25-99 | $162.41 |
100-499 | $153.38 |
500-999 | $144.36 |
1000+ | $135.34 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Model Number | Nominal Sheath O.D. | Tool Tolerance | Weight | Replacement Tool Bit Model No. | Power Adaptor Size | |
English | Metric | |||||
PST020A | .020' | 0.50 mm | 0.019-0.021' | 1 oz | TB125 | S |
PST025A | .025' | 0.60 mm | 0.024-0.026' | 1 oz | TB125 | S |
PST032A | .032' | 0.79 mm | 0.031-0.034' | 1 oz | TB125 | S |
PST040A | .040' | 1.00 mm | 0.040-0.044' | 21/2 oz | TB188 | M |
PST062A | 1/16' | 1.50 mm | 0.060-0.064' | 21/2 oz | TB188 | M |
PST065A | 1/16' | 1.57 mm | 0.063-0.067' | 21/2 oz | TB188 | M |
PST20MMA | 0.080' | 2.00 mm | 0.077-0.083' | 21/2 oz | TB188 | M |
PST090A | 3/32' | 2.38 mm | 0.090-0.094' | 21/2 oz | TB188 | M |
PST30MMA | 0.118' | 3.00 mm | 0.115-0.121' | 41/2 oz | TB250 | M |
PST125A | 1/8' | 3.17 mm | 0.122-0.128' | 41/2 oz | TB250 | M |
PST45MMA | 0.177' | 4.50 mm | 0.174-0.180' | 8 oz | TB250 | L |
PST187A | 3/16' | 4.75 mm | 0.185-0.190' | 8 oz | TB250 | L |
PST60MMA | 0.236' | 6.00 mm | 0.233-0.239' | 8 oz | TB250 | L |
PST250A | 1/4' | 6.25 mm | 0.247-0.253' | 8 oz | TB250 | L |