Omegaflex® Multi-Colored Ribbon Polyurethane Tubing
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $85.68 |
5-9 | $81.40 |
10-24 | $79.68 |
25-49 | $76.26 |
50-99 | $74.54 |
100+ | $72.83 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
- Faster Installation of Multiple Lines
- Eliminate Need for Additional Jacketing
- Color Code Identification
- All the Qualities of Polyurethane Tubing
- Kink and Abrasion Resistant
- Resistant to Chemicals, Water, Fuel, Oil and Fungus
- Outstanding Flexibility and Memory
- Temperature Range -40 to 73°C (-40 to 165°F)
- Vacuum Rating to 28" Hg
Edit Options
View all modelsNot all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Material
Inner Diameter
Outer Diameter
Max Operating Pressure
Color
Length
Product Specs
The MCRPT series has been discontinued. Please contact our Flow Engineering department for a viable replacement.
Multi-Color ribbon polyurethane tubing is a bonded ribbon of polyurethane tubing. The bonded tubing offers quicker installation and eliminates the need for additional handling to install spiral wrapping, channels or other bundling materials. The multi-color coded tubing provides quick identification of process lines for tracing and trouble shooting.
TUBES | COLORS |
---|---|
2 | Red, blue |
4 | Red, blue, white and clear |
SPECIFICATIONS
Temperature Range: -40 to 73°C(-40 to 165°F)
Vacuum Rating: To 28" Hg
Working Pressure: 3:1 Safety factor