OMEGAFLEX™ Silicone Tubing – Peroxide Cured
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $163.10 |
5-9 | $154.95 |
10-24 | $151.68 |
25-49 | $145.16 |
50-99 | $141.90 |
100+ | $138.64 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
- Suitable for Many Peristaltic Pumps
- Broad Operating Temperature Range:
(-100 to 350°F, -73 to 177°C) - Made from FDA approved materials
Edit Options
View all modelsNot all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Material
Inner Diameter
Outer Diameter
Max Operating Pressure
Length
Features
Product Specs
SPECIFICATIONS
Hardness, Shore A ± :50
Specific Gravity: 1.14
Tensile Strength, psi :1100
Elongation at Break, %: 375
Brittle Temperature: 73°C (-100°F)
Max. Operating Temperature: 177°C (350°F)
Order Qty : 1 is meaning 100 ft ? or 1 ft?
Hi, Yes, the '-100' at the end of the part number TYSC-532332-100 is for 100 Feet. Thank you.
Date published: 2019-05-28