OMEGAFLEX™ Chemical Tubing PTFE Formulation
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $80.52 |
5-9 | $76.49 |
10-24 | $74.88 |
25-49 | $71.66 |
50-99 | $70.05 |
100+ | $68.44 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
- PTFE tubing is the most flexible fluoropolymeter tubing
- Excellent Chemical Resistance Properties
- Rated from -79 to 260°C (500°F)
- PTFE tubing has excellent chemical resistance
Edit Options
View all modelsNot all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Material
Inner Diameter
Outer Diameter
Max Operating Pressure
Length
Product Specs
PTFE tubing is the most flexible of the three fluoropolymer tubings. This product handles temperatures ranging from -79 to 260°C (-110 to 500°F) in continuous service. It is translucent milky-white to white in appearance, depending upon the type of PTFE resin used in manufacturing. Batch process manufacturing limits lengths, depending upon the size of the tubing.
PTFE tubing has excellent chemical resistance properties and can be used with almost all chemicals and solvents. PTFE tubing is FDA approved.
PTFE tubing has excellent chemical resistance properties and can be used with almost all chemicals and solvents. PTFE tubing is FDA approved.