Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

OMEGAFLEX™ CHEMICAL TUBING FEP Formulation Metric Diameters

$151.37

Item# TYTF-1101-5

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $151.37
5-9 $143.80
10-24 $140.77
25-49 $134.72
50-99 $131.69
100+ $128.66

In stock

Lead Time (If not in stock): 18 weeks
OMEGAFLEX™ CHEMICAL TUBING FEP Formulation Metric Diameters TYTF-1101-5 TYTF-1101-5
  • FEP tubing can be extruded in very long, continuous lengths.
  • FEP offers superior transparency for applications that require visual inspection.
  • Standard and Metric Diameters Tubes

TYTF-1101-5 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Inner Diameter
Outer Diameter
Max Operating Pressure
Length
Material
Color


FEP tubing is very similar to PFA tubing in flexibility and appearance. The major difference is the service temperature range for FEP: -73 to 204°C (-100 to 400°F).
Specifications
Hardness, Shore D: 56
Specific Gravity: 2.15
Tensile Strength: 3400 psi
Elongation at Break: 325%
Brittle Temperature: <-170°C (-275°F)
Service Temperature: -73 to 204°C (-100 to 400°F)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration