Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

OMEGAFLEX™ CHEMICAL TUBING PFA Formulation

$452.07

Item# TYTP-108-50

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $452.07
5-9 $429.47
10-24 $420.43
25-49 $402.34
50-99 $393.30
100+ $384.26

In stock

Lead Time (If not in stock): 2 weeks
OMEGAFLEX™ CHEMICAL TUBING PFA Formulation TYTP-108-50 TYTP-108-50
  • PFA tubing can be extruded in very long, continuous lengths
  • PFA offers superior transparency for applications that require visual inspection
  • Excellent Chemical Resistance Properties
  • For use up to 260°C (500°F)

TYTP-108-50 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Inner Diameter
Outer Diameter
Max Operating Pressure
Length
Material
Color


PFA tubing is a flexible tubing with an almost transparent appearance. Unlike pipe, PFA tubing can be extruded in very long, continuous lengths, thus allowing fewer connections. PFA tubing from OMEGA is manufactured using the highest grade resins, which provide outstanding physical- and chemical-stress crack resistance and the greatest flex-life. Like pipe, PFA tubing has excellent chemical resistance properties and can be used in temperatures ranging from -196 to 260°C (-320 to 500°F).

SPECIFICATIONS*
Hardness, Shore D: 60
Specific Gravity: 2.15
Elongation at Break: 300%
Brittle Temperature: -170°C (-275°F)
Service Temperature: -196 to 260°C (-320 to 500°F)
ASTM: 3307
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration