text.skipToContent text.skipToNavigation

Our response to COVID-19 and how remote monitoring can help #remotetogether.

Excelon® Oil Removing (Coalescing) Filters for Compressed Air Systems with Partical Removing Element

$129.34

Item# F72C-2AD-AE0

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $129.34
5-9 $122.87
10-24 $120.29
25-49 $115.11
50-99 $112.53
100-199 $109.94
200+ $107.78

In stock

Lead Time ( If not in Stock): 4 weeks

Excelon® Oil Removing (Coalescing) Filters for Compressed Air Systems with Partical Removing Element F72C-2AD-AE0 F72C-2AD-AE0
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • In-Line or Modular Installation
  • High Efficiency Oil and Particle Removal for compressed air systems
  • Replacable Air filter element for 0.01 µm partical removal.
  • Quick Release Bayonet Bowl
  • Standard Visual Service Life Indicator Turns from Green to Red When the Filter Element Needs to be Replaced
  • Optional Electrical Service Indicator Also Available
  • Modular Installations with Excelon 72, 73 and 74 Series Can be Made to Suit Particular Applications

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Element Material
Filter Type
Flow Rate
Fluid Type
Particle Removal Size
Port Size

Product Specs

  • Elastomers Material Neoprene and nitril
  • Automatic Drain 8 bar (116 psig)
  • Body Material Transparent nylon
  • Bowl Material Aluminum
  • Guard Material Polycarbonate
  • Lens Material Transparent nylon
  • Service Indicator Light Body Materials Transparent nylon

The F72C series has been discontinued. Please contact our Flow Engineering department for a viable replacement.


The F72C Coalescing Filters are designed for use as a single in-line unit or as part of Norgren's Excelon® modular compressed air preparation supply system. As a modular pneumatic component, this oil removing filter can quickly be attached to air regulators, filters, smooth start / exhaust valves, safety lockout valves and pipe adapters. With our Quickclamp® and Quickclamp® wall bracket accessories, a complete compressed air supply system can be assembled and mounted in minutes.

The F72C oil removing coalescing air filter is a highly efficient oil removing filter for compressed air systems. These filters come with a 0.01µm partical filter and a visual service life indicator which turns from green to red when the filter element needs to be replaced.
Coalescing filters should be used in conjunction with a 5µm general purpose filter upstream to maximize filter element life and optimize performance.
Combination 5µm general purpose filter and coalescent filter combination units are sold below for your convenience.

As a modular pneumatic component, this regulator can quickly be attached to filters, oilers, smooth start / exhaust valves, safety lockout valves and pipe adapters. With our Quickclamp® and Quickclamp® and wall bracket accessories, a complete compressed air supply system can be assembled and mounted in minutes.
SPECIFICATIONS
Fluid: Compressed air
Maximum Pressure:
Transparent Bowl:
Manual or Semiautomatic Drain: 10 bar (150 psig)
Automatic Drain: 8 bar (116 psig)
Metal Bowl:
Manual or Semiautomatic Drain: 17 bar (250 psig)
Automatic Drain: 8 bar (116 psig)
Operating Temperature*:
Transparent Bowl: -34 to 50°C(-30 to 125°F)
Metal Bowl: -34 to 65°C(-30 to 150°F)
Particle Removal: 0.01 ìm

F72C MATERIALS
Body: Zinc
Transparent Bowl: Polycarbonate
Guard for Transparent Bowl: Zinc
Metal: Zinc
Metal Bowl Liquid Level
Indicator Lens: Transparent nylon
Element: Synthetic fiber and polyurethane foam

Elastomers: Neoprene and nitril
Service Life Indicator Materials-
Body: Transparent nylon
Internal Parts: Acetal
Spring: Stainless steel
Elastomers: Nitrile

F73C and F74C MATERIALS
Body: Aluminum
Transparent Bowl: Polycarbonate
Transparent with Guard: Polycarbonate, steel guard
Metal Bowl: Aluminum
Metal Bowl Liquid Level
Indicator Lens: Transparent nylon
Element: Synthetic fiber and polyurethane foam
Elastomers: Neoprene and nitrile
Mechanical Service Indicator
Materials Body: Transparent nylon
Internal parts: Acetal
Spring: Stainless steel
Elastomers: Nitrile
* Air supply must be dry enough to avoid ice formation at temperatures below 2°C (35°F).

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration