Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Excelon® Oil Removing Filters

Excelon® Oil Removing (Coalescing) Filters for Compressed Air Systems with Partical Removing Element

$307.40

Item# F74H-4AD-AD0

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $307.40
5-9 $292.03
10-24 $285.88
25-49 $273.59
50-99 $267.44
100+ $261.29

Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 1 left

Limited Stock
Excelon® Oil Removing (Coalescing) Filters for Compressed Air Systems with Partical Removing Element F74H-4AD-AD0 F74H-4AD-AD0
  • In-Line or Modular Installation
  • High Efficiency Oil and Particle Removal for compressed air systems
  • Replacable Air filter element for 0.01 µm partical removal.
  • Quick Release Bayonet Bowl

F74H-4AD-AD0 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Element Material
Filter Type
Flow Rate
Fluid Type
Particle Removal Size
Port Size


The F72C series has been discontinued. Please contact our Flow Engineering department for a viable replacement.


The F72C Coalescing Filters are designed for use as a single in-line unit or as part of Norgren's Excelon® modular compressed air preparation supply system. As a modular pneumatic component, this oil removing filter can quickly be attached to air regulators, filters, smooth start / exhaust valves, safety lockout valves and pipe adapters. With our Quickclamp® and Quickclamp® wall bracket accessories, a complete compressed air supply system can be assembled and mounted in minutes.

The F72C oil removing coalescing air filter is a highly efficient oil removing filter for compressed air systems. These filters come with a 0.01µm partical filter and a visual service life indicator which turns from green to red when the filter element needs to be replaced.
Coalescing filters should be used in conjunction with a 5µm general purpose filter upstream to maximize filter element life and optimize performance.
Combination 5µm general purpose filter and coalescent filter combination units are sold below for your convenience.

As a modular pneumatic component, this regulator can quickly be attached to filters, oilers, smooth start / exhaust valves, safety lockout valves and pipe adapters. With our Quickclamp® and Quickclamp® and wall bracket accessories, a complete compressed air supply system can be assembled and mounted in minutes.
SPECIFICATIONS
Fluid: Compressed air
Maximum Pressure:
Transparent Bowl:
Manual or Semiautomatic Drain: 10 bar (150 psig)
Automatic Drain: 8 bar (116 psig)
Metal Bowl:
Manual or Semiautomatic Drain: 17 bar (250 psig)
Automatic Drain: 8 bar (116 psig)
Operating Temperature*:
Transparent Bowl: -34 to 50°C(-30 to 125°F)
Metal Bowl: -34 to 65°C(-30 to 150°F)
Particle Removal: 0.01 ìm

F72C MATERIALS
Body: Zinc
Transparent Bowl: Polycarbonate
Guard for Transparent Bowl: Zinc
Metal: Zinc
Metal Bowl Liquid Level
Indicator Lens: Transparent nylon
Element: Synthetic fiber and polyurethane foam

Elastomers: Neoprene and nitril
Service Life Indicator Materials-
Body: Transparent nylon
Internal Parts: Acetal
Spring: Stainless steel
Elastomers: Nitrile

F73C and F74C MATERIALS
Body: Aluminum
Transparent Bowl: Polycarbonate
Transparent with Guard: Polycarbonate, steel guard
Metal Bowl: Aluminum
Metal Bowl Liquid Level
Indicator Lens: Transparent nylon
Element: Synthetic fiber and polyurethane foam
Elastomers: Neoprene and nitrile
Mechanical Service Indicator
Materials Body: Transparent nylon
Internal parts: Acetal
Spring: Stainless steel
Elastomers: Nitrile
* Air supply must be dry enough to avoid ice formation at temperatures below 2°C (35°F).
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration