Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Excelon® General Purpose Air Line Filters

Excelon® General Purpose Air Line Filters for Partical and Water Removal in Compressed Air Systems

$164.93

Item# F74G-6AN-AD3

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $164.93
5-9 $156.68
10-24 $153.38
25-49 $146.79
50-99 $143.49
100+ $140.19

Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 9 left

Limited Stock
Excelon® General Purpose Air Line Filters for Partical and Water Removal in Compressed Air Systems F74G-6AN-AD3 F74G-6AN-AD3
  • In-Line or Modular Installation
  • High Efficiency Air Filters for Water and Particle Removal
  • Quick Release Bayonet Bowl
  • Highly Visible, Prismatic Liquid Level Indicator Lens on Metal Bowls

F74G-6AN-AD3 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Drain Type
Flow Rate
Particle Removal Size
Port Size
Element Material
Filter Type
Fluid Type


The F72G Series General Purpose Air Line Filters units are designed for use as a single in-line unit or as part of Norgren's Excelon® modular compressed air preparation supply system. As a modular FRL component, this air filter can quickly be attached to regulators, oilers, smooth start / exhaust valves, safety lockout valves and pipe adapters. With our Quickclamp® and Quickclamp® and wall bracket accessories, a complete compressed air supply system can be assembled and mounted in minutes.

The F72G series genaral purpose air line filters are high efficient water and partical air filters for compressed air systems. The highly visable liquid level indicators make it easy to detect water removal and the 40 µm filter element is adequate for most pneumatic application.
As a modular pneumatic component, this regulator can quickly be attached to filters, oilers, smooth start / exhaust valves, safety lockout valves and pipe adapters. With our Quickclamp® and Quickclamp® and wall bracket accessories, a complete compressed air supply system can be assembled and mounted in minutes.

SPECIFICATIONS

Fluid: Compressed Air
Operating Pressure:
Transparent Bowl: 10 bar(150 psig)
Metal Bowl: 17 bar(250 psig)
Operating Temperature*:
Transparent Bowl:-34 to 50°C (-30 to 125°F)
Metal Bowl: -34 to 65°C(-30 to 150°F)

F72G MATERIALS
Body: Zinc
Transparent Bowl: Polycarbonate
Guard for Transparent Bowl: Zinc
Metal Bowl Liquid
Level Indicator Lens: Transparent nylon
Element: Sintered polypropylene
Elastomers: Neoprene and nitrile

F73G AND F74G MATERIALS
Body: Aluminum
Transparent Bowl: Polycarbonate
Transparent with Guard: Polycarbonate, steel guard
Metal Bowl: Aluminum
Metal Bowl Liquid Level
Indicator Lens: Transparent nylon
Element: Sintered polypropylene
* Air supply must be dry enough to avoid ice formation at temperatures below 2°C (35°F)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration