Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Norgren Excelon® Compressed Air Lubricators

Norgren Excelon® Compressed Air Lubricators for use with air tools and pneumatic devices

$99.06

Item# L73M-3AP-QDN

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $99.06
5-9 $94.11
10-24 $92.13
25-49 $88.16
50-99 $86.18
100+ $84.20

Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 1 left

Limited Stock
Norgren Excelon® Compressed Air Lubricators for use with air tools and pneumatic devices L73M-3AP-QDN L73M-3AP-QDN
  • In-Line or Modular Installation
  • Quick Release Bayonet Bowl
  • Flow Sensor Provides a Nearly Constant Oil/Air Ratio Over a Wide Range of Flows
  • Highly Visible, Prismatic Liquid Level Indicator Lens on Metal Bowls


The L70M series has been discontinued. Please contact our Flow Engineering department.


The L73M Series Air Line Lubricators are designed for use as a single in-line unit or as part of Norgren's Excelon® modular compressed air preparation supply system. As a modular component, this pneumatic lubricator can quickly be attached to air regulators, filters, smooth start / exhaust valves, safety lockout valves and pipe adapters. With our Quickclamp® and Quickclamp® and wall bracket accessories, a complete compressed air supply system can be assembled and mounted in minutes.

The L73M Lubricators come in Micro-Fog models for pneumatic applications containing one or more points of lubrication. Uses include lubrication of cylinders and air driven devices like air line tools or pneumatic screwdrivers.
As a modular pneumatic component, this regulator can quickly be attached to filters, oilers, smooth start / exhaust valves, safety lockout valves and pipe adapters. With our Quickclamp® and Quickclamp® and wall bracket accessories, a complete compressed air supply system can be assembled and mounted in minutes.

SPECIFICATIONS

Fluid: Compressed air
Maximum Pressure: 300 psig (20 bar)
Operating Temperature*: -34 to 80°C (-30 to 175°F)
Typical Flow with 150 psig (10 bar) Inlet Pressure, 90 psig (6.3 bar) Set Pressure and 15 psig (1 bar) Drop From Set: 144 scfm (68dm3/s)

MATERIALS
L73M, L74M:
Body: Aluminum
Transparent Bowl: polycarbonate
Guarded Transparent Bowl: Polycarbonate with steel guard
Metal Bowl: Aluminum
Liquid Level Indicator Lens (Metal Bowl): Transparent nylon (Pyrex® optional)
Sight-Feed Dome: Transparent nylon
Elastomers: Neoprene and nitrile

* Air supply must be dry enough to avoid ice formation at temperatures below 2°C (35°F).
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration