Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

100°C to 398°C Temperature Blackbody Calibrator

Infrared Calibrator: High Performance Blackbody Calibration Source with Large 102 mm (4") Opening

Item# BB704-230VAC

0  In Stock
Infrared Calibrator: High Performance Blackbody Calibration Source with Large 102 mm (4") Opening BB704-230VAC BB704-230VAC
  • Calibrates from 100 to 398°C (212 to 750°F)
  • Portable Rugged Design
  • Large 102 mm (4') Aperture
  • Calibrates Infrared Pyrometers Quickly and Accurately

BB704-230VAC Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Supply Voltage
Temperature Unit
Temperature Min
Temperature Max
Temperature Range
Accuracy Value
Stability
Target Size
Communication protocol
Features


The BB704 is a blackbody temperature reference source which is adjustable over a range of 100 to 398°C (212 to 750°F) and accurate to ±0.8°C (±1.4°F) of the indicated temperature. It has a built-in digital temperature controller to provide accurate, stable temperatures as well as to provide the temperature readings of the target plate. The heated cavity provides a target of known temperature and emissivity, and virtually any infrared pyrometer with a spot size diameter of 102mm (4") or smaller can be calibrated. The compact, portable design allows for quick and easy calibration setups. Both models come standard with an RS232 computer interface which allows computer control of the setpoints for automatic test applications. A NIST traceable calibration certificate is also provided.

PLEASE NOTE: Items listed as "Stock" require 5 Business Days for NIST Certification and Order Processing
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration