MultiFunction Calibration

Be sure you are getting accurate readings, compatible with pulsed systems and transmitters....
[+]
15 Products found
thumbnail

The Omega CL535 is an excellent tool for calibration, test, and diagnostics of instruments that use frequency signals. Instruments include tachometers, frequency counters, ...

Read More
Product Number Display Type
CL535
$1,418.00
Available
in 3 weeks
LCD
thumbnail

SPECIFICATIONS Operational Temp Range: 0 to 50°C (14 to 122°F) Stability:0.01% F.S./°C outside of 23°C±5°C Pressure Accuracy: 0.05% FS
Read More

Product Number Display Type Input Type Features
PCL1000-DECAL-T6
$1,380.00
Available
in 2 weeks
LCD
pH
DECAL Certificate 6 Points
PCL1000
$1,643.00
Available
in 6 weeks
LCD
pH
Not Applicable
thumbnail

Model CL309A is a state of the art, highly reliable, rugged and easy to use milliamp calibrator. It has the functions necessary to perform all the required maintenance and ...

Read More
Product Number Display Type Input Type
CL309A
$755.43
Available
in 3 weeks
LCD
Milliamp
en-US
en
Save Configuration