Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Thermocouple and Millivolt Multifunction Handheld Calibrator

Multifunction Thermocouple Calibrator
Warranty

Item# CL300A

Multifunction Thermocouple Calibrator CL300A CL300A
  • Please refer to the CL940-Series for possible replacement.

  • Measures Inputs from 10 Common Thermocouple Types plus mV
  • Accepts Miniplugs and Bare Wires
  • Simple Decade Control of Output
  • 3 Setpoints for Each Thermocouple Type
  • Min/Max Recall
  • Input Protection to 240 Vac
  • Certificate of Calibration


The CL300A multifunction thermocouple/mV calibrator combines high accuracy with ease of use. Its accuracy of ±0.3°C (±0.5ºF) includes all errors, at resolutions of 0.01°C or °F in measure mode and 0.1°C or °F in source mode. Features include min/max recall in measure mode, 3 setpoints per thermocouple type, a large knob for decade control of the output in source mode, and compatibility with both bare-wire and miniplug inputs.

SPECIFICATIONS
(1 Year at 23 ±5°C; % of Reading Unless Otherwise Noted)

Output Voltage
Range: -10 to 75 mV
Resolution: 1 µV
Accuracy: ±0.007% rdg, ±10 µV
Output Impedance: 1 ?
Input Voltage
Range: -10 to 75 mV/thermocouple source/measure
Thermocouple Types: J, K, T, E, R, S, B, L, U, C
Resolution
Source: ±0.1°C or °F
Measure: ±0.01°C or °F
Accuracy:
   J: ±0.5°C; -210 to -100°C, ±0.3°C; -100 to 1200°C
   K: ±0.6°C; -200 to -100°C, ±0.35°C; -100 to 1000°C, ±0.5°C; 1000 to 1372°C
   T: ±0.7°C; -200 to -150°C, ±0.3°C; -150 to 400°C
   E: ±0.5°C; -200 to -100°C, ±0.3°C; -100 to 1000°C
   R: ±1.8°C; 0 to 250°C, ±1.0°C; 250 to 1767°C
   S: ±1.8°C; 0 to 250°C, ±1.0°C; 250 to 1767°C
   B: ±1.7°C; 600 to 1000°C, ±1.2°C; 1000 to 1820°C
   L: ±0.5°C; -200 to -100°C, ±0.4°C; -100 to 900°C
   U: ±0.7°C; -200 to 0°C, ±0.3°C; 0 to 600°C
   C: ±0.4°C; 0 to°C 1000°C, ±0.7°C; 1000 to 1800°C, ±1.2°C; 1800 to 2316°C
Resolution: 1 ?V Accuracy: ±0.007% rdg, ±10 ?V
Input Impedance: >1 M?
CJC Temp Offset: ±0.05°C/°C outside of 23 ±5°C
Warm-Up Time: 1 minute to specification
Environmental
Operating Temperature:-10 to 55°C (14 to 131ºF)
Storage Temperature: -20 to 70°C (-4 to 158ºF)
Power Requirement: 9 Vdc
Battery: 9 V alkaline (included)
Optional Power: Ni-Cad battery, AC adaptor/charger
Mechanical
Dimensions: 144.7 H x 80.0 W x 36.3 mm D (5.7 x 3.15 x 1.43")
Weight: 340 g (12 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
9 V NiCad battery
$44.91
3 In Stock
en-US
en
Save Configuration