Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

50°C to 250°C Analog Melting Point Tester

Analog Melting Point Apparatus

$1,397.53

Item# MPS11-120

In stock

Lead Time (If not in stock): 8 weeks
Analog Melting Point Apparatus MPS11-120 MPS11-120
  • Easy to Operate—Ideal for Educational Use
  • Supplied with Safe Spirit Filled Thermometer
  • Economical Price

MPS11-120 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Supply Voltage
Measurement Units
Display
Maximum Temperature Measurement


The MPS11 has been designed with both safety and ease of operation in mind, making it ideal for use in education. Supplied with a safe, spirit filled mercury free thermometer, the low toxic blue spirit will not pose a health hazard in the event of a breakage. Easy to follow instructions are printed directly on to the apparatus and are available in most European languages. With a manually adjustable heating rate, the MPS11 will rapidly heat samples up to 20°C (68°F) per minute to the melt temperature and up to the maximum temperature of 250°C (482°F). Accurate readings to within 1°C (34°F) of the melt temperature can be achieved by using a slower heating rate of between 1 and 10°C (50°F) per minute. Up to 3 samples can be viewed and tested at any one time. Samples are illuminated by a bright white LED and viewed via a magnifying lens. The magnifying lens can be detached for cleaning using the simple to follow instructions printed on to the instrument.
Melting Point Tubes
Made from soda glass, these tubes are easy to seal in a Bunsen flame and cleanly break in two. Supplied in a robust tube holder, pack of 100 tubes. Tube overall length is 100 mm Tube diameter = 1.9 mm (0.07"), inner diameter = 1.3 mm (0.05") and wall thickness = 0.3 mm (0.01")

Specifications
Number of Samples: Up to 3
Temperature Range: 50 to 250°C (122 to 482°F)
Heating Rate: 1 to 10°C (34 to 50°F) per minute
Dimensions: 370 W x 140 D x 110 mm H (15 x 5.5 x 4.3")
Weight: 1.7 kg (3.7 lb)
Electrical Supply: 120/240V, 50/60 Hz, 50 W
IP Rating: 40
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

More Related Items

Related Categories

en-US
en
Save Configuration