Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Ambient to 400°C Digital Melting Point Tester

Melting Point Tester
Warranty

$2,827.31

Item# MPS30

In stock

Lead Time (If not in stock): 14 weeks
Melting Point Tester MPS30 MPS30
  • Maximum Temperature 400°C (752°F)
  • Head Up Display
  • Integrated Cooling 350 to 50°C (662 to 122°F) in 12 Minutes
  • Large Easy-to-Read User Friendly Interface

MPS30 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Temperature Accuracy
Measurement Units
Supply Voltage
Display
Maximum Temperature Measurement


The MPS30 can take 3 samples simultaneously within the optimized heating block with a maximum temperature of 400°C (752ºF). A plateau facility is included with variable ramp rate between 0.5 and 10°C (1 to 18°F) in 0.1°C (0.2°F) increments. The tubes are illuminated with bright white LED’s to give the clearest view of the samples during the melt. The block has been designed for easy access for cleaning, the front of the head is fully removable to allow full access to the micro furnace. The MPS30 has a large clear back lit alphanumeric LCD display, running the menu system which clearly guides you through the melting process with comprehensive directions. It is possible to record up to 8 events in memory for each of the three sample tubes. The MPS30 features the head up display, this unique feature displays a floating image of the block temperature, visible through the eyepiece, in front of the tubes. The head up display eliminates the need for the user to keep switching their gaze between the tubes and the temperature display. To allow the most comfortable viewing angle the MPS30 features a 2-stage head adjustment. The head can then be stored safely back within the body of the unit for storage. The design of the unit has lots of other useful features such as slots for storing pre-prepared samples and a storage draw to hold a container of capillary tubes. An accessory printer is available separately to produce a written record of the melt, and all units are supplied with a NIST calibration certificate showing individual serial numbers for traceability.

Specifications
Number of Samples: 3
Temperature Range: Ambient to 400°C (752°F)
Temperature Resolution: 0.1°C
Temperature Accuracy: ±0.5°C @ 50°C (±0.9°F @ 122°F); ±1°C @ 100°C (±1.8°F @ 212°F); ±2.5°C @ 360°C (±4.5°F @ 680°F)
Display: 40 x 4 LCD
Ramp Rates: 0.5 to 10°C (1 to 18°F) in 0.1°C (0.2°F) increments
Temperature Sensor: Pt1000 platinum resistance
Memory: 8 results per tube
Date/Time Display: Yes
Cool Down Time: 350 to 50°C (662 to 122°F), 12 mins
Heat Up Time: 50 to 350°C (122 to 662°F), 6 mins
Electrical Supply: 120/230V, 50 to 60 Hz
Language Variants: English, German, French, Italian
Temperature Units: °C
Dimensions: 325 W x 200 D x 170 mm H (12.8 x 7.9 x 6.7")
Net Weight: 3.6 kg (127 oz)
IP Rating: 30
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Request for Price Quotation of Melting time apparatus Model: MPS30

Asked by: Taouhidul Islam
Please send request to info@in.omega.com
Answered by: Application Engineer JB
Date published: 2020-02-12
  • y_2024, m_4, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_MPS30, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
Spare glass melting point tubes, closed at one end, pack of 100
$45.99
4 In Stock
Printer with power supply
$1,077.23
0 In Stock

More Related Items

Related Categories

en-US
en
Save Configuration