Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Economical Handheld Temperature or Process Calibrators

Temperature Calibrator
  • CE Approved

Item# CL100MA

Temperature Calibrator CL100MA CL100MA
  • This product has been discontinued. For a possible replacement please see CL309A. Questions? Feel free to call one of our application engineers to help find the solution that is best for you.
  • Simulates Temperature or Process Signals
  • Handheld Temperature Calibrator Model CL123 for Simulation of mA, mV, V, Hz, or Thermocouple type K, J, E, T (in °C or °F) Signals
  • Handheld Thermocouple Calibrator Model CL125 for Simulation of Thermocouple type K, J, E, T, R, S, N, L, U, B, C (in °C, °F or K) Signals


The OMEGA™ CL100 Series are compact, easy-to-use handheld calibrators that provide a precision output signal. Models includes thermocouple calibrators, temperature calibrators, or process calibrators. Units do not read signals. Models are available that specialize in simulating thermocouples, voltage and output signals.

General Specifications
Battery: 9V Alkaline (included)
Displays: 4 and 5 digits
Operating Temperature:0 to 50°C (32 to 122°F)
Storage Temperature:-20 to 60°C (-4 to 140°F)
Operating/Storage Humidity:< 85% relative
Dimensions:88 x 168 x 26 mm (3.5 x 6.6 x 1')
Weight: 330 g (11.6 oz.)

CL123
Features
4-20 mA (1K. load, 24 V loop supply)
0-100.00 mV, 0-1.0000 V, 0-12.000 V
K,J,E,T Thermocouples (°C & °F)
Frequency 1-62500 Hz
0-20 mA, 0-24 mA Selectable
0-100% range setting in mA, mV, V, mode
Beeper Warning when Output is Open (mA)
Basic Accuracy: 0.025%
0-24 mA      ±0.025%   ±0.003 mA
0-100 mV    ±0.05%     ±0.03 mV
0-1 V           ±0.05%     ±0.0003 V
0-10 V         ±0.05%     ±0.003 V
Thermocouples:
K: -200 to 1370, ±0.9°C
J: -100 to 760, ±0.8°C
E: -100 to 700, ±0.7°C
T: -200 to 400, ±0.8°C
Frequency: 1 to 125 Hz, ±0.04 Hz, 126 to 62,500 Hz, ±0.01% ±0.04 Hz (604 Available Frequencies)
Thermocouple Connection:SMP (miniature) type on front
Process Connection:45 cm (18') red and black leads attached to side of unit

CL125
Features

11 Types of Thermocouples
°C, °F, K Temperature Scales
Internal/External Temperature Reference
Auto-Ramp and .T Function
Easy Keypad Programming
Basic Accuracy: 0.3°C/0.6°F
Resolution: 0.1°C/0.2°F (K,J,E,T,N,U,L)
0.2°C/0.4°F (R,S,B,C)
Range:
K: -200 to 1370°C       R: 0 to 1767°C
J: -200 to 1200°C       S: 0 to 1767°C
E: -200 to 1000°C      B: 600 to 1800°C
T: -200 to 400°C        N: -200 to 1300°C
C: 0 to 2300°C           U: -200 to 600°C
L: -200 to 900°C
Thermocouple Connection:SMP (miniature) type on front

CL100MA
Features
4-20 mA with 1 µA resolution
Auto-Ramp and Easy Step Functions
1-100% Input
0-20 mA, 0-24 mA Selectable
Easy Keypad Programming
RangeResolutionAccuracy
0-4 mA0.001 mA0.025% + 10 µA
4-20 mA0.001 mA0.025% + 5 µA
20-24 mA0.001 mA0.025% + 5 µA
Process Connection: 45 cm (18') red and black leads attached to side of unit

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration