text.skipToContent text.skipToNavigation

GE Druck DPI611 Pressure Calibrator

$4,486.00

Item# DPI611-07G

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-1 $4,486.00
2-3 $4,291.28
4-4 $4,247.04
5-7 $4,261.70
8-9 $4,202.80
10-15 $4,171.98
16-24 $4,070.08
25-35 $3,992.54
36-49 $3,981.60
50-99 $3,902.82
100+ $3,813.10

In stock

Limited Stock

GE Druck DPI611 Pressure Calibrator DPI611-07G DPI611-07G
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • With the Symbiosis of a High Performance Pressure Generator and Fast Intuitive User Interface, the Robust DPI 611 Brings Handheld Pressure Calibration to a New Level
  • 50% Smaller and 33% Lighter than DPI 610
  • Generates 0 to 20 bar in Less Than 30 Seconds
  • Creates 95% Vacuum
  • Pressure Measurement is Twice as Accurate
  • Three Times Better Electrical Accuracy
  • Simplified Touch Screen Interface with Application DASHBOARD, Quick TASK Selection and FAVOURITES Storage
  • Fast, Three Touch Set-Up for Any Application
  • Calculates PASS/FAIL Errors, Documents Results and Interfaces with Calibration Software Including Intecal v10 Calibration Management Software

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Ranges
Accuracy Value
Pressure Type
Function
Style
Type
Features

Product Specs

Robust and easy-to-use - GE's Druck DPI 611 Pressure Calibrator from GE's Expert range.

Generate pressure in seconds with the robust, easy-to-use Druck DPI 611 pressure calibrator from GE's Expert range. The ergonomic, hand-held device provides the best-in-class accuracy, with easy-to-use features, including an intuitive menu that recalls favorite tasks and documents data. With a touchscreen interface and a large color display, the rugged calibrator provides twice the performance in a product half the size of its predecessor.

The Expert Range
High Performance, high accuracy calibration

The DPI611 is from GE's high performance Expert range, which provides incredible calibration capability built around GE Druck’s benchmark reliability, accuracy and ease-of-use. This high accuracy range gives you leading mobile calibration for electrical, temperature and pressure applications. And if you need wider test and calibration solutions, GE's Essential and Elite ranges have you covered.



Specification
Display Size: 110 mm (4.3in) diagonal. 480 x 272 pixels. LCD color display with touch screen
Internal Memory: 8 GB (nominal) user memory for automated procedures, calibration data and data log files
Languages: English (default), Chinese, Dutch, French, German, Italian, Japanese, Korean, Portuguese, Russian, Spanish
Operating Temperature -10 to 50ºC (14 to 122ºF), 0 to 40ºC (32 to 104ºF) when powered from optional mains adaptor IO620-PSU
Storage Temperature: -20 to 70ºC (-4 to 158ºF)
Ingress Protection: IP 54. Protected against dust and splashing water from any direction
Humidity: 0 to 90% RH none condensing. To Def Stan 66-31, 8.6 cat III
Shock/Vibration: BS EN 61010-1:2010 / MIL-PRF-28800F CLASS 2
Altitude: Up to 2000 m
EMC: BS EN 61326-1:2013
Electrical Safety: BS EN 61010-1:2010
Pressure Safety: Pressure Equipment Directive - Class: Sound Engineering Practice (SEP)
Enclosure Materials: Polycarbonate, polyamide, polypropylene, acrylic, cotton
Approved CE marked
Dimensions (L:W:H): 270 x 130 x 120 mm (10.6 x 5.1 x 4.7 inches)
Weight: 1.96 Kg (4.3 lbs) including batteries
Power Supply: 8 x AA alkaline batteries Optional mains adaptor P/N IO620-PSU 100 – 260V +/- 10%, 50 / 60Hz AC, Output DC V=5A, 1.6A
Battery Life: 18 to 26 hours depending on functions
Connectivity: USB type A, USB type mini B

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 0ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
GE DPI620G Genii-IS Intrinsically Safe Portable Multifunction Calibrator
$18.13
1 In Stock
GE DPI620G Genii-IS Intrinsically Safe Portable Multifunction Calibrator
$316.37
2 In Stock
GE Druck DPI 612 Flex Series Range Flexible Pressure Calibrators
$157.17
2 In Stock
GE Druck DPI 612 Flex Series Range Flexible Pressure Calibrators
$204.83
2 In Stock
GE DPI620G Genii-IS Intrinsically Safe Portable Multifunction Calibrator
$68.50
2 In Stock
GE DPI620G Genii-IS Intrinsically Safe Portable Multifunction Calibrator
$107.49
1 In Stock
GE DPI620G Genii-IS Intrinsically Safe Portable Multifunction Calibrator
$86.91
1 In Stock
  • CE Icon CE

en-US
en
Save Configuration