text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

GE Druck DPI611 Pressure Calibrator

$4,424.00

Item# DPI611-05G

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-1 $4,424.00
2-3 $4,291.28
4-7 $4,247.04
8-15 $4,202.80
16-35 $4,070.08
36+ $3,981.60

In stock

Lead Time ( If not in Stock): 3 weeks

GE Druck DPI611 Pressure Calibrator DPI611-05G DPI611-05G
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 135ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • With the Symbiosis of a High Performance Pressure Generator and Fast Intuitive User Interface, the Robust DPI 611 Brings Handheld Pressure Calibration to a New Level
  • 50% Smaller and 33% Lighter than DPI 610
  • Generates 0 to 20 bar in Less Than 30 Seconds
  • Creates 95% Vacuum
  • Pressure Measurement is Twice as Accurate
  • Three Times Better Electrical Accuracy
  • Simplified Touch Screen Interface with Application DASHBOARD, Quick TASK Selection and FAVOURITES Storage
  • Fast, Three Touch Set-Up for Any Application
  • Calculates PASS/FAIL Errors, Documents Results and Interfaces with Calibration Software Including Intecal v10 Calibration Management Software
5 Year Warranty

Product info

Pressure Ranges
-14.5 to 15 psig
Accuracy Value
±0.0185%
Pressure Type
Gauge
Function
Pressure Source & Pressure Reference & Signal Indication
Style
Handheld
Type
Pnuematic
Features
Selectable units

Product Specs

Robust and easy-to-use - GE's Druck DPI 611 Pressure Calibrator from GE's Expert range.

Generate pressure in seconds with the robust, easy-to-use Druck DPI 611 pressure calibrator from GE's Expert range. The ergonomic, hand-held device provides the best-in-class accuracy, with easy-to-use features, including an intuitive menu that recalls favorite tasks and documents data. With a touchscreen interface and a large color display, the rugged calibrator provides twice the performance in a product half the size of its predecessor.

The Expert Range
High Performance, high accuracy calibration

The DPI611 is from GE's high performance Expert range, which provides incredible calibration capability built around GE Druck’s benchmark reliability, accuracy and ease-of-use. This high accuracy range gives you leading mobile calibration for electrical, temperature and pressure applications. And if you need wider test and calibration solutions, GE's Essential and Elite ranges have you covered.



Specification
Display Size: 110 mm (4.3in) diagonal. 480 x 272 pixels. LCD color display with touch screen
Internal Memory: 8 GB (nominal) user memory for automated procedures, calibration data and data log files
Languages: English (default), Chinese, Dutch, French, German, Italian, Japanese, Korean, Portuguese, Russian, Spanish
Operating Temperature -10 to 50ºC (14 to 122ºF), 0 to 40ºC (32 to 104ºF) when powered from optional mains adaptor IO620-PSU
Storage Temperature: -20 to 70ºC (-4 to 158ºF)
Ingress Protection: IP 54. Protected against dust and splashing water from any direction
Humidity: 0 to 90% RH none condensing. To Def Stan 66-31, 8.6 cat III
Shock/Vibration: BS EN 61010-1:2010 / MIL-PRF-28800F CLASS 2
Altitude: Up to 2000 m
EMC: BS EN 61326-1:2013
Electrical Safety: BS EN 61010-1:2010
Pressure Safety: Pressure Equipment Directive - Class: Sound Engineering Practice (SEP)
Enclosure Materials: Polycarbonate, polyamide, polypropylene, acrylic, cotton
Approved CE marked
Dimensions (L:W:H): 270 x 130 x 120 mm (10.6 x 5.1 x 4.7 inches)
Weight: 1.96 Kg (4.3 lbs) including batteries
Power Supply: 8 x AA alkaline batteries Optional mains adaptor P/N IO620-PSU 100 – 260V +/- 10%, 50 / 60Hz AC, Output DC V=5A, 1.6A
Battery Life: 18 to 26 hours depending on functions
Connectivity: USB type A, USB type mini B

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 154ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Product Number
Description
Price
 
GE DPI620G Genii-IS Intrinsically Safe Portable Multifunction Calibrator
$263.00
2 In Stock
GE DPI620G Genii-IS Intrinsically Safe Portable Multifunction Calibrator
$17.87
1 In Stock
GE DPI620G Genii-IS Intrinsically Safe Portable Multifunction Calibrator
$263.00
2 In Stock
GE DPI620G Genii-IS Intrinsically Safe Portable Multifunction Calibrator
$312.00
2 In Stock
GE Druck DPI 612 Flex Series Range Flexible Pressure Calibrators
$155.00
2 In Stock
GE DPI620G Genii-IS Intrinsically Safe Portable Multifunction Calibrator
$312.00
0 In Stock
Universal AC power adaptor for DPI611/612/620
$79.48
4 In Stock
GE Druck DPI 612 Flex Series Range Flexible Pressure Calibrators
$202.00
2 In Stock
GE DPI620G Genii-IS Intrinsically Safe Portable Multifunction Calibrator
$67.55
2 In Stock
GE DPI620G Genii-IS Intrinsically Safe Portable Multifunction Calibrator
$106.00
1 In Stock
GE DPI620G Genii-IS Intrinsically Safe Portable Multifunction Calibrator
$85.71
1 In Stock
  • CE Icon CE

en-US
en
Save Configuration