- Home
- Calibration Equipment
- Pressure Calibrator
- DISCONTINUED - Gauge Calibration Kit
DISCONTINUED - Gauge Calibration Kit
Gauge Calibration KitItem# DWT1327D
Item# --
Gauge Calibration Kit DWT1327D DWT1327D
Gauge Calibration Kit is rated
4.5 out of
5 by
2.
- y_2020, m_5, d_12, h_12
- bvseo_bulk, prod_bvrr, vn_bulk_3.0.5
- cp_1, bvpage1
- co_hasreviews, tv_0, tr_2
- loc_en_US, sid_DWT1327D, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
- clientName_omega
- bvseo_sdk, java_sdk, bvseo-4.0.0
- LOCAL, getAggregateRating, 2ms
- REVIEWS, PRODUCT
- Portable - Weighs Less than 40 lb
- ¼% Accuracy When Used with OMEGA™ Test Dial Gauges
- Two-Stage Hydraulic Pump for Easy Use
- Vernier Screw Adjustment
- Rugged Metal Case Holds Up to 4 Dial Gauges

Product Specs
A compact, lightweight, portable pressure standard with 0.25% accuracy gauges, the DWT1327D Test Set is ideally suited to field testing or remote in-plant applications. The test set consists of a two-stage hydraulic pump and a manifold which is pressurized during operation. An integral part of the pump is a new shuttle valve feature that can increase the speed of pressure build-up or reduce the effort necessary to operate the pump handle. One connection to the manifold is for a 4½" PGT-45L solid front test gauge (0.25% gauge span accuracy) the other connection accommodates most standard size dial gauges.
Rated 5 out of
5
by
Wolly from
Worked right out of box!
Very easy to setup and connect, worked right out of the box with included cables!
Date published: 2017-08-12
Rated 4 out of
5
by
Naveed from
Great Features
i recently bought this product and i am happy to have it
Date published: 2019-04-03
- y_2020, m_5, d_12, h_12
- bvseo_bulk, prod_bvrr, vn_bulk_3.0.5
- cp_1, bvpage1
- co_hasreviews, tv_0, tr_2
- loc_en_US, sid_DWT1327D, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
- clientName_omega
- bvseo_sdk, java_sdk, bvseo-4.0.0
- LOCAL, getReviews, 0ms
- REVIEWS, PRODUCT
- bvseo_sdk, java_sdk, bvseo-4.0.0
- LOCAL, getContent, 0ms
- QUESTIONS, PRODUCT
- bvseo-msg: The resource to the URL or file is currently unavailable.;
Request an RoHS Status