text.skipToContent text.skipToNavigation
Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

PACE Precision Pressure Indicator

Item# PACE5000

PACE Precision Pressure Indicator PACE5000 PACE5000
  • Single or Multiple Pressure Range Configurations
  • Up to Three Pressures Displayed Simultaneously
  • Pressure Ranges Up to 1000 bar (14500 psi/100 MPa)
  • Choice of Precision Up to 0.005% FS
  • Long Term Stability Up to 0.01% Rdg per annum
  • Negative Gauge Calibration Included as Standard
  • Data Logging as Standard with on Screen Replay
  • Selectable Graphical Display
  • High Resolution Touch Screen Operation
Pressure Ranges
Accuracy Value
Pressure Type
Function
Style
Features

$2,269.00

In stock

Lead Time ( If not in Stock): 99 weeks

Product Specs

Description

The PACE1000 precision pressure has the latest measurement technology from GE. It offers an elegant, fast, flexible and economical solution to pressure measurement for monitoring, test and calibration applications.

PACE1000 employs digitally characterised pressure sensors which offer the quality, stability, higher bandwidth and precision associated with this latest generation of piezo-resistive and resonant devices.

The new PACE precision pressure indicator brings together the latest measurement technology from GE to offer an elegant, fast, flexible and economical solution to pressure measurement for test, calibration and monitoring.

PACE employs digitally characterised pressure sensors which offer the quality, stability, higher bandwidth and precision associated with this latest generation of piezo-resistive and resonant devices.

PACE1000 offers a wide choice of standard pressure ranges, with three levels of precision to ensure that PACE1000 can accommodate specification and budget requirements.

The colour touchscreen display of the PACE1000 can be configured by a user to indicate up to three pressure measurements from a possible five sensor inputs three internal sensors and two external sensors.

The indication configuration extends to an ability to display in a text or graph format and also a differential of P1-P2 if more than two sensors are installed. The indicated display can be logged over a customised time period, sample rate and trigger. All the pressure sensor measurement can be re-transmitted via one of the communication ports.

• Utilises GE’s New Unique Range of Piezo-Resistive & Resonant Pressure Sensor Technology
• Barometric Reference Option
• Intuitive Icon Driven Menu Structure
• Switch Test/Analogue Output Option
• Switch Test/Voltage Free Contact Option
• RS232, IEEE Connectivity, Ethernet and USB as Standard
• Aeronautical Option
• Leak Test Option
• Min/Max/Average Display
• Compatible with Software Packages
• Various Service Support Options Available

en-US
en
Save Configuration