Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Digital and Analog Pressure Standard with Dual Display

0 to 5,000 psi/0 to 2,500 psi/0 to 1,000 psi

Item# PCL-3000A

0 to 5,000 psi/0 to 2,500 psi/0 to 1,000 psi PCL-3000A PCL-3000A
  • Switch Selectable Ranges - Absolute or Gage
  • Accuracy ±0.05% FS,
  • Ranges - From 10 to 10,000 psi
  • Automatic Zeroing (No Potentiometer Needed)


  • Accuracy Value ±0.05% FS max.
  • Display Type Nominally 0.02% FS for each pressure range
  • Fill and Test Port Type 7/16-20 UNFM
  • Maximum Ambient Temperature 10 to 43°C (50 to 110°F)
  • Media Type Any media compatible with 17-4 PH Stainless Steel
  • Overpressure Rating 750% FS on lowest range
  • Power Source 117 or 220 Vac ±10%
  • Overpressure Rupture Disk Rating 750% FS on lowest range
  • Pressure Connection 7/16-20 UNFM
  • Pressure Media Filter Type Any media compatible with 17-4 PH Stainless Steel
  • Resolution Nominally 0.02% FS for each pressure range
PCL-3000 Series digital pressure standards are specifically designed for use in the manufacture, testing, or calibration of pressure-sensitive devices. Using a patented, bonded foil strain-gage sensor and advanced microcircuitry, these rugged, compact instruments provide simultaneous digital and analog readouts of the pressures applied. Standard front panel switches permit desired pressure range selection, automatic zeroing of the display and actuation of a unique internal self-calibration feature. Each instrument has two displays, digital and analog. The digital display provides precise pressure information and the analog display gives a quick reference to direction and level of pressure.

SPECIFICATIONS
Accuracy: ±0.05% FS max., each range. (Accuracy statement includes linearity, hysteresis and repeatability.)
Operating Temperature: 10 to 43°C (50 to 110°F)
Pressure Media: Any media compatible with 17-4 PH Stainless Steel
Overpressure Capability: 750% FS on lowest range; 300% FS on mid. range; 150% FS on highest range
Display Resolution: Nominally 0.02% FS for each pressure range
Reading Rate: 10/sec
Input Voltage: 117 or 220 Vac ±10%, 50/60 Hz Voltage selected via transformer taps
Pressure Connection: 7/16-20 UNFM
Power Consumption: 8 watts, typical
Nominal Size: 27 W x 12 Hx 25 cm D (10.8 W x 4.9 H x 9.9' D)
Panel Cutout: 26.9 x 12 cm (10.62 x 4.75')
Weight: 2.3 kg (5 lb)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 43ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration