Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

5 m/s Open Loop Benchtop Wind Tunnel w/ 11.3"L x 17"W x 3.25"D Test Chamber

Warranty

$7,369.03

Item# WT-2000

In stock

Lead Time (If not in stock): 6 weeks
5 m/s Open Loop Benchtop Wind Tunnel w/ 11.3"L x 17"W x 3.25"D Test Chamber WT-2000 WT-2000
  • Portable Bench-Top Design
  • Provides Highly Accurate, Uniform and Repeatable Air Flow up to 1000 fpm*
  • Included Control Box Allows for Open Loop Full Scale Operation of Individual Fans, Groups of 2 Fans, or All 4 Fans at a Time
  • Free PC Based Open Loop Software Allows User to Precisely Control Air Flow Rate Using the Included USB Cable to Connect to the Control Box

WT-2000 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Flow Rate
Supply Power


The new thermal wind tunnel from OMEGA is designed to give a highly accurate and uniform flow rate. Four powerful DC fans are precisely controlled to provide variable air speeds from 0 to 1000 ft/min. The WT-2000 wind tunnel was designed to provide thermal characterization of circuit boards, heat sinks and components. The unit is made of clear polycarbonate and PVC for a durable and transparent assembly. The large test section is accessed by the large hinged door and accommodates a removable test plate, as well as a rail system that allows for a wide range of mounting options. In addition, there is a small access door that accommodates the quick changing of smaller components and the placement of sensors. Multiple access ports with 1/4 and 1/2 " compression fittings are provided on the top and rear panel of the wind tunnel for the routing of wires and insertion of sensors.

SPECIFICATIONS
WIND TUNNEL

Flow Rate: 5 m/s (0 to 1000 ft/min)
Size: 80.5 L x 18.4 W x 48.4 cm H (31.7 x 7.3 x 19.1")
Weight: 12.48 kg (27.5 lb)
Test Chamber: 43 x 8.25 cm cross section (17 x 3.25")
Fan Speed: 3800 RPM
DC Fan Motor: 12 Vdc @ 0.47A ea (5.6W ea) x 4
Noise: 61 dBA max, 1 meter away
ELECTRICAL CONTROL BOX
Power: 90 to 264 Vac @ 47 to 63 Hz
Fuse: 2A fast acting 5 x 20 mm cartridge type
Size: 16 L x 13.8 W x 6.7 cm H (6 1/4 x 4 7/16 x 2 11/16")
Weight: 0.9 kg (2 lb)
PC Interface: USB
Operating Temperature: 5 to 45°C (41 to 113°F)
Operating Relative Humidity: Less than 80% without condensation

*All specifications measurements at ambient room temperature of 22.2°C (70°F) with less than 80% relative humidity and 760 mm (29.92") of Hg barometric pressure.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

We have one of the chambers - is it possible to get a 3D model for the chamber?

Asked by: RSM_UK
Thank you for your inquiry. Please compose an email to flow@dwyeromega.com and will have the Design Team advise on the chamber dimensions for this Wind Tunnel.
Answered by: Application Engineer JJC
Date published: 2023-12-21
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_WT-2000, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
Fixed 12" Probe, Wireless Function
$736.12
0 In Stock
Wind Tunnel For Thermal Evaluation of Circuit Boards, Heat Sinks, Components and Air Velocity Sensor Calibrations
$596.72
0 In Stock
Surface Thermocouple with Self-Adhesive Backing - Package of 5
$115.81
0 In Stock
Non-Reversible OMEGALABEL™ Temperature Monitors
$18.05
13 In Stock
Accessories
Velocity and temperature measurement system (4 sensors)
$5,378.46
0 In Stock
100 Ohm self adhesive RTD temperature sensors with stripped ends (3-pack)
$193.53
0 In Stock
Type K, curved surface, molded silicon self adhesive thermocouple
$58.28
29 In Stock
Non-reversible OMEGALABEL™ temperature monitors with temperature ratings of 143, 149, 154, and 160°C (10-pack)
$66.42
27 In Stock
Power cord (Denmark)
$37.96
10 In Stock
Power cord with connector for Continental Europe
$37.96
0 In Stock
Power cord with connector for Italy or Ireland
$37.96
11 In Stock
AC Power cord with stripped end termination
$13.00
0 In Stock
Power cord with connector for United Kingdom
$61.40
0 In Stock

Related Categories

en-US
en
Save Configuration