text.skipToContent text.skipToNavigation

Compact Multifunction Calibrator with Source & Measure

Compact Multifunction Calibrator

$1,870.00

Item# CA71

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,870.00
5-9 $1,776.50
10-24 $1,739.10
25-49 $1,664.30
50-99 $1,626.90
100+ $1,589.50

In stock


Compact Multifunction Calibrator CA71 CA71
  • The CA71 has been discontinued. For a potential replacement, please see the PCL1200-Series. or see our full offering of multifunction calibrators here.

  • Simultaneously Source and Measure
  • Voltage, Pulse, Current, Resistance, Thermocouple, RTD, Frequency Signals
  • Autostep, Sweep, and Memory Functions
5 Year Warranty

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Display Type
Input Type
Features


Product Specs

The CA71 Calibrator is a small, lightweight, multifunction calibrator that can simultaneously source and measure voltage, current, resistance, TC, RTD, frequency, and pulse signals. The Calibrator incorporates rotary switches for simple handling. Just open the carrying case cover and connect the cables, and you're ready to take measurements. A wide array of useful functions are offered. Including: Source (output can be set in steps: Power Transmitter Divided (n/M, eliminating need for calculations for percentage output) Autostep (changes can be sourced every 10% or 25%) online communication (RS-232) Sweep (linearly changes output over 16 or 32 seconds) Memory (50 sets) and Temperature Monitor function.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Compact Multifunction Calibrator
$17.98
0 In Stock
Accessories
120 Vac adaptor
$52.92
1 In Stock
RS-232 cable
$104.84
0 In Stock
  • CE Icon CE

en-US
en
Save Configuration