Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Pressure Calibration Kit

0 to 30 psi Gauge Pressure Gauge with pneumatic Handheld Pump

$1,997.57

Item# DPG210-030G-KIT

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1,997.57
10-24 $1,897.69
25-49 $1,857.74
50-99 $1,777.84
100+ $1,737.89

In stock

Lead Time (If not in stock): 5 weeks
0 to 30 psi Gauge Pressure Gauge with pneumatic Handheld Pump DPG210-030G-KIT DPG210-030G-KIT
  • Full kit with pressure gauge and hand pump for easy field calibration
  • High accuracy of 0.05% FS provides a reliable reference
  • Displays ambient temperature and maximum and minimum values of the data
  • 5-digit primary display and secondary display

DPG210-030G-KIT Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Ranges
Pressure Type
Type
Accuracy Value
Function
Style
Features


  • Battery Life up to 3600 hours
  • Burst Pressure 4X Rated Pressure from 0 to 100 psi, 3X Rated Pressure from 200 to 5000 psi
  • Compatible Process Media Non-corrosive gas, water, oil
  • Compensation Temperature 0 to 40°C (32 to 104°F)
  • Display Type 5 digit LCD
  • Environmental Rating IP65
  • Operating Temperature -10 to 50°C (14 to 120°F)
  • Over Pressure Limits 3X Rated Pressure from 0 to 100 psi, 2X Rated Pressure from 200 to 5000 psi.
  • Pressure Accuracy ± 0.05% FS
  • Pressure Gauge Case Material 304SS
  • Process Connection/Material ¼” NPT (others consult Omega Sales), 304SS
  • Sampling Rate Adjustable : 1-10 times/second
  • Stability ±0.2%FS/year
  • Storage Temperature -20 to 60°C (-4 to 140°F)
  • Temperature Accuracy ± 0.5°C
  • Weight 10.25 lbs

The DPG210-KIT pressure calibration kits combine the high accuracy of our DPG210 digital pressure gauges with a pneumatic or hydraulic hand pump, providing an excellent solution for field calibration needs.

Kits include the DPG210 digital gauge in your selected pressure range, hand pump, rugged carrying case, and a selection of fittings and hose. Kits with ranges of 500 psi or below include a pneumatic hand pump capable of generating 0 to 500 psi pressure. For ranges of 1,000 psi or higher, a 0 to 10,000 psi hydraulic hand pump is included.

The DPG210 pressure gauge features a large 55x55 mm (2.1""x2.1"") LCD screen, with a 5 digit, 17mm tall, primary display and 13.5mm tall secondary display. It displays both the current pressure as well as the local temperature in Celsuius (only), and maximum, or minimum pressures from the reference data. Powerful functions include 10 common pressure units and flexible power supplied by either three AA batteries or via USB connection.

An ultra-low power consumption design allows the DPG210 to run up to 3600 hours when powered by three standard alkaline AA batteries. The DPG210 is an all digital design combining a high precision ADC and high-speed microprocessor. This provides a product that is high precision, with good stability and great shock resistance.

5-point NIST calibration certificate is available and can be added to each unit for an additional cost of $150 by contacting sales. Add “-CAL-3” to the end of the part number for “NIST” option.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Is there an isolation valve between the hand pump and the pressure gauge? And are test volumes specified for the instrument?

Asked by: JMac
Thank you for your inquiry, this unit does not have an isolation valve between the hand pump and the pressure gauge. we do not spec the test volume
Answered by: rkent
Date published: 2022-10-26

Is it possible to modify any compensated value of Temperature ?

Asked by: Joaquín
Thank you for your inquiry. The compensated temperature range of the DPG210 gauge cannot be modified
Answered by: Applicatrions Engineer JK
Date published: 2022-10-04

Can an input like a switch be used to capture a pressure measurement. We want to measure the pressure of a device which will activate something else at a given pressure.

Asked by: HK58
There is no input for a contact closure that will hold the display reading on this gauge.
Answered by: Applicatrions Engineer JK
Date published: 2023-06-01
  • y_2024, m_3, d_28, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_DPG210-030G-KIT, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration