Data Acquisition Modules

Shop for data a...

[+]
36 Products found
thumbnail

The TC-08 thermocouple data acquisition module is designed to measure a wide range of temperatures using any thermocouple that terminates in a miniature size thermocouple connector...

Read More

This product has variations available for quick shipping.

Product Number Input Type Number of Inputs Input Range Power Interface Protocol
TC-08
$464.01
12  In Stock
TC
8
See Details
USB
USB
thumbnail

The Eaton Logic Controller (ELC) is Eaton Cutler-Hammer’s latest offering into the PLC (Programmable Logic Controller) market. Less than half the size of a typical brick PLC...

Read More
Product Number Number of Inputs
ELC-PT04ANNN
$360.00
8  In Stock
Not Applicable
ELC-TC04ANNN
$410.67
12  In Stock
Not Applicable
ELC-EX16NNDT
$157.00
2  In Stock
8 DC Inputs, 8 Transistor Outputs
ELC-PA10AADT
$500.00
4  In Stock
4 DC In/2 Transistor Out
ELC-AN04NANN
$375.18
Available
in 2 weeks
Not Applicable
  Load More Items from this family (1) ...
thumbnail

The D1000 and D2000 Series digital transmitters are a complete family of easy to use interface modules for personal computers and other processor based equipment with standard seri...

Read More
Product Number Input Type Number of Inputs Input Range Power Digital I/O Interface Protocol Additional Features
D1542
$354.90
1  In Stock
Bridge
1
100 mV
DC
1 Output
RS-485
10 V Excitation
D1702
$299.13
2  In Stock
None
None
None
DC
7 Inputs, 8 Outputs
RS-485
Not Applicable
D1711
$299.13
3  In Stock
None
None
None
DC
15 I/O
RS-232
Configurable I/O
D1101
$268.71
5  In Stock
V
1
10 mV
DC
1 Input, 2 Outputs
RS-232
Event Counter
D1132
$268.71
1  In Stock
V
1
5 V
DC
1 Input, 2 Outputs
RS-485
Event Counter
  Load More Items from this family (89) ...
thumbnail

The HFS DAQ is a low-cost data acquisition system that is designed and packaged together to accurately measure the small analog DC voltage signals that are outputted from HFS heat ...

Read More
Product Number Input Type Number of Inputs Input Range Power Interface Protocol Additional Features
HFS-DAQ
$299.00
2  In Stock
Heat Flux sensor & TC
8
+/- 2.048 Volts
USB
USB
Measure HFS heat flux sensor mV signals and the integrated thermocouples
thumbnail

Description The OM-NET-TC thermocoupleinput data acquisition moduleoffers high-accuracy temperaturemeasurement with an Ethernetinterface. The device offers thebest v...

Read More
Product Number Input Type Number of Inputs Input Range Power Digital I/O Interface Protocol
OM-NET-TC
$486.72
4  In Stock
TC
8
See Details
AC Adaptor
8 I/O
Ethernet
thumbnail

The OME-ET-7000/OME-PET-7000 Series, a web-based Ethernet I/O module, features a built-in web server which allows configuration, I/O monitoring and I/O control by simply using...

Read More
Product Number Input Type Number of Inputs Input Range Output Type Number of Outputs Output Range Power Digital I/O Interface Protocol Additional Features
OME-ET-7002
$496.86
1  In Stock
V, mA
3
±10 V, ±20 mA
None
None
None
DC
6 Inputs
Ethernet
3 Relays
OME-ET-7018Z
$567.84
1  In Stock
TC, V, mA
10
See Details
None
None
None
DC
6 Outputs
Ethernet
Not Applicable
OME-PET-7044
$299.13
Available
in 3 weeks
None
None
None
None
None
None
PoE
8 Inputs, 8 Outputs
Ethernet
300 mA/Channel, Sink
OME-PET-7053
$299.13
Available
in 3 weeks
None
None
None
None
None
None
PoE
16 Inputs
Ethernet
Dry Contact, Source
OME-PET-7042
$324.48
Available
in 3 weeks
None
None
None
None
None
None
PoE
16 Outputs
Ethernet
Not Applicable
  Load More Items from this family (25) ...
thumbnail

The D8000 series USB interface modules are a family of complete data acquisition modules for use in process control systems. The analog input models can measure proc...

Read More
Product Number Input Type Number of Inputs Input Range Output Type Number of Outputs Output Range Power Digital I/O Interface Protocol Additional Features
D8200
$337.46
2  In Stock
mA
7
±20 mA
None
None
None
DC
None
USB
Modbus RTU
D8400
$421.83
1  In Stock
Universal
7
See Details
None
None
None
DC
None
USB
Modbus RTU
D8100
$337.46
Available
in 4 weeks
V
7
±10 V
None
None
None
DC
None
USB
Modbus RTU
D8500
$337.46
Available
in 4 weeks
None
None
None
V, mA
2
±10 V, 0 to 20 mA
DC
None
USB
Modbus RTU
D8710
$274.19
Available
in 4 weeks
None
None
None
None
None
None
DC
15 Inputs
USB
Modbus RTU
  Load More Items from this family (2) ...
thumbnail

A New I/O for OCS SmartStix™ I/O is a new terminal-block style I/O designed for use with the the XL series Operator Control Station (OCS). It can be used to ex...

Read More
Product Number Number of Inputs
HE559DIM610
$227.14
9  In Stock
16 DC inputs (24 Vdc positive/negative logic)
HE559DIM710
$390.39
Available
in 4 weeks
32 DC inputs (24 Vdc positive/negative logic)
HE559DQM606
$273.78
Available
in 4 weeks
16 DC outputs (24 Vdc positive logic, 0.5 A)
HE559DQM706
$458.33
Available
in 4 weeks
32 DC outputs (24 Vdc, positive logic, 0.5 A)
HE559DIQ816
$425.88
Available
in 4 weeks
16 DC inputs (24 Vdc positive/negative logic) plus 16 DC outputs (pos logic)
  Load More Items from this family (2) ...
thumbnail

The OMB-DAQ-2408 Series are multifunction DAQ devices designed for highly-accurate voltage or temperature measurements. Each device features up to 16 single ended (SE)/8 differenti...

Read More

This product has variations available for quick shipping.

Product Number Input Type Number of Inputs Input Range Output Type Number of Outputs Output Range Power Digital I/O Interface Protocol
OMB-DAQ-2408-2AO
$785.65
4  In Stock
TC, V
8, 16
See Details
V
2
±10 V
USB
8 I/O
USB
OMB-DAQ-2408
$669.65
7  In Stock
TC, V
8, 16
See Details
None
None
None
USB
8 I/O
USB
thumbnail

The PT-104A is a four-channel, high-resolution temperature data acquisition module for use with PT100 and PT1000 RTD sensors. It can also be used to measure resistance (375 ? and 1...

Read More

This product has variations available for quick shipping.

Product Number Input Type Number of Inputs Input Range Power Interface Protocol
PT-104A
$754.02
8  In Stock
RTD
4
See Details
USB, PoE
USB, Ethernet
thumbnail

USB Connection The OM-DAQ-USB-2401 is a portable USB 2.0 full speed thermocouple/voltage input data acquisition module (fully compatible with both USB 1.1 and USB 2.0 ...

Read More

This product has variations available for quick shipping.

Product Number Input Type Number of Inputs Input Range Power Interface Protocol Additional Features
OM-DAQ-USB-2401
$649.34
2  In Stock
TC, V
8, 16
See Details
USB
USB
12 Vdc Excitation
thumbnail

The OM-USB-TEMP, OM-USB-TEMP-AI and OM-USB-5203 are USB 2.0 full speed temperature input data acquisition modules (fully compatible with both USB 1.1 and USB 2.0 ports). These are ...

Read More

This product has variations available for quick shipping.

Product Number Input Type Number of Inputs Input Range Power Digital I/O Interface Protocol Additional Features
OM-USB-TEMP
$611.65
8  In Stock
TC, RTD, Thermistor
8
See Details
USB
8 I/O
USB
24 bit
OM-USB-5203
$891.11
Available
in 9 weeks
TC, RTD, Thermistor
8
See Details
AC Adaptor
8 I/O
USB
SD Card, 24 bit
OM-USB-TEMP-AI
$806.74
Available
in 4 weeks
TC, RTD, Thermistor, V
4, 4
See Details
USB
8 I/O
USB
4 Temp Inputs & 4 Analog Inputs, 24 bit, 32 bit Counter
en-US
en
Save Configuration