Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Wiring Duct for Routing and Organizing Wire in Control Panels

$57.42

Item# WD-B25X40T

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $57.42
5-9 $56.27
10-24 $55.12
25-49 $52.83
50-99 $52.25
100+ $51.68

In stock

Lead Time (If not in stock): 4 weeks
Wiring Duct for Routing and Organizing Wire in Control Panels WD-B25X40T WD-B25X40T
  • Excellent Lid Retention to Combat Vibration
  • Design Aids in Cable Retention During Installation
  • Made of Self Extinguishing PVC-UL 94 V-O Rating
  • Cover Included in Price

WD-B25X40T Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Dimension
Features


Typical applications of wire duct used in electrical control cabinet (above) and to contain power and networking cables in one of Omega’s training centers.
WD Series wiring duct is the premium wire management product for routing and organizing wiring in control panels. Wire duct is one of the cable management products developed specifically for use within cabinets and control panels. These wiring ducts come in a variety of sizes and colors to meet the specific needs of the largest integrated turnkey systems, to the small control panel projects.

SPECIFICATIONS
External Dimensions including lid:
Length: 2 m (6.6')
Width: 25= 29mm (1.14"); 40= 41mm (1.61"); 60= 54mm (2.13")
Height: 40= 41mm (1.61"); 60= 54mm (2.13"); 80= 79mm (3.11")
Service Temperature: -15 to 60°C (-5 to 140°F)
Standard Slot: Grey, White, Black or Blue
Width: 8 mm (0.31")
Pitch: 20 mm (0.79")
Thin Slot: Grey, White, or Black
Width: 4 mm (0.16")
Pitch: 10 mm (0.39")
Colors: Grey, White, Blue or Black is available in single pieces.
For colors please call to place you order.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration