Back To Top

Electrodes

Omega’s selection of Electrodes is second-to-none. We carry several different varieties of elec... [+]
29 Products found
thumbnail
Industrial Electrodes

Twist Lock Industrial Electrodes and Adaptors Specially designed to withstand harsh industrial environments, the twist lock-style combination electrode features a non... Read More

ORE542110-532910-63613
Product Number Electrode Material Connection Type pH Range Maximum Temperature Measurement Connection Size RTD type
PHE-5322-10-PT1K
$243.78
2 In Stock
Not Applicable
Not Applicable
0 to 14 pH
110°C (230°F)
Not Applicable
1000 Ω Platinum RTD
PHEH-1AK
$91.50
2 In Stock
PVDF
MNPT
Not Applicable
-5°C to 110°C
1 in
Not Applicable
PHE-5321-10
$155.04
Available
in 5 weeks
Not Applicable
Not Applicable
0 to 13 pH
110°C (230°F)
Not Applicable
Not Applicable
ORE-5421-10
$205.00
Available
in 5 weeks
Not Applicable
Not Applicable
ORP Platinum
110°C (230°F)
Not Applicable
Not Applicable
PHEH-34AP
$82.00
Available
in 6 weeks
CPVC
MNPT
Not Applicable
66°C (151°F)
3/4 in
Not Applicable
  Load More Items from this family (7) ...
thumbnail
Heavy-Duty pH Sensor For Submersible Applications

The PHE-7352-15 is a combination pH sensor designed for insertable use in process and waste water applications where greater pipeline penetration is required. The outer body... Read More

PHE735215-735315
Product Number Electrode Material Connection Type pH Range Electrode Type Maximum Temperature Measurement Maximum Operating Pressure Connection Size RTD type Electrical Connection Features
PHE-7353-15-HT
$246.17
1 In Stock
PPS
MNPT Mounting Thread
0 to 14 pH
Heavy-duty long length insertion pH electrode
110°C (230°F)
0 to 100 psig
3/4 in
Not Applicable
4.6 m (15 ft) Cable
High temperature
PHE-7352-15
$167.89
12 In Stock
PPS
MNPT Mounting Thread
0 to 14 pH
Heavy-duty submersible pH electrode
80°C (176°F)
0 to 100 psig
3/4 in
Not Applicable
4.6 m (15 ft) Cable
Standard
PHE-7352-15-PT100
$224.54
15 In Stock
PPS
MNPT Mounting Thread
0 to 14 pH
Heavy-duty submersible pH electrode
110°C (230°F)
0 to 100 psig
3/4 in
Not Applicable
4.6 m (15 ft) Cable
Standard
PHE-7353-15
$206.00
5 In Stock
PPS
MNPT Mounting Thread
0 to 14 pH
Heavy-duty long length insertion pH electrode
80°C (176°F)
0 to 100 psig
3/4 in
Not Applicable
4.6 m (15 ft) Cable
Standard
PHE-7353-15-PT1K
$262.65
Available
in 8 weeks
PPS
MNPT Mounting Thread
0 to 14 pH
Heavy-duty long length insertion pH electrode
80°C (176°F)
0 to 100 psig
3/4 in
1000 Ω Platinum RTD
4.6 m (15 ft) Cable
Standard
  Load More Items from this family (16) ...
thumbnail
High Accuracy Alpha pH Electrodes

OMEGA Engineering is pleased to offer the ALpHA® Series of pH electrodes. The special internal design allows rapid, stable readings to be taken even during large temperatur... Read More

PHE4800
Product Number Electrode Material Connection Type pH Range Maximum Temperature Measurement Electrical Connection Features
PHE-4830
$249.00
8 In Stock
Epoxy
BNC
0 to 14 pH
100°C (212°F)
75 cm (30 in) Cable
Flat measuring surface
PHE-4810
$197.00
Available
in 6 weeks
Epoxy
BNC
0 to 14 pH
100°C (212°F)
75 cm (30 in) Cable
Removable bulb guard
PHE-4821
$249.00
Available
in 6 weeks
Epoxy
BNC
0 to 14 pH
100°C (212°F)
75 cm (30 in) Cable
Removable bulb guard and rapid renewal junction
PHE-4841
$254.00
Available
in 7 weeks
Glass
BNC
0 to 14 pH
100°C (212°F)
75 cm (30 in) Cable
Removable bulb guard and rapid renewal junction
PHE-4815
$197.00
Available
in 6 weeks
Glass
BNC
0 to 14 pH
100°C (212°F)
75 cm (30 in) Cable
Standard
thumbnail
Triple Junction pH Electrode

The PHE-5433-10 electrode is housed in a robust, chemically resistant PPS body. This electrode has a triple junction reference cell of varying electrolytes and configuration... Read More

PHE543310
Product Number pH Range Maximum Temperature Measurement Maximum Operating Pressure RTD type Electrical Connection Features
PHE-5433-10-PT100
$311.10
5 In Stock
0 to 14 pH
135°C (275°F)
500 psig @ 25°C
100 Ω Platinum RTD
10 ft Cable
Standard
PHE-5433-10-PT1K
$311.10
3 In Stock
0 to 14 pH
135°C (275°F)
500 psig @ 25°C
1000 Ω Platinum RTD
10 ft Cable
Standard
PHE-5433-10-PG
$311.10
Available
in 8 weeks
0 to 14 pH
135°C (275°F)
500 psig @ 25°C
Not Applicable
10 ft Cable
PG connection
ORE-5433-10
$305.00
Available
in 8 weeks
0 to 14 pH
135°C (275°F)
500 psig @ 25°C
Not Applicable
10 ft Cable
Standard
thumbnail
Flat Surface In Line pH/ORP Electrodes

In-Line Electrodes The PHE/ORE-5460 in-line pH and ORP electrodes feature a flat self-cleaning abrasion-free surface. When exposed to turbulent flow, the result... Read More

PHE-5460-Series
Product Number Electrode Material Connection Type pH Range Length Maximum Temperature Measurement Maximum Operating Pressure Connection Size RTD type Features
PHEH-54-10-2-PT100
$295.00
2 In Stock
CPVC
NPT
0 to 14 pH
3 m (10 ft)
88°C (190°F)
100 psig (6.89 bar)
2 in
100 Ω Platinum RTD
PHE/ORE Measurement
PHEH-54-10-1-PT1K
$275.00
2 In Stock
CPVC
NPT
0 to 14 pH
3 m (10 ft)
88°C (190°F)
100 psig (6.89 bar)
1 in
1000 Ω Platinum RTD
PHE/ORE Measurement
PHEH-54-10
$101.00
4 In Stock
CPVC
NPT
0 to 14 pH
3 m (10 ft)
88°C (190°F)
100 psig (6.89 bar)
3/4 in
Not Applicable
PHE/ORE Measurement
PHE-5460-1
$218.00
5 In Stock
CPVC
NPT
0 to 14 pH
Not Applicable
88°C (190°F)
100 psig (6.89 bar)
1
Not Applicable
pH Measurement
PHE-5460-2
$249.00
7 In Stock
CPVC
NPT
0 to 14 pH
Not Applicable
88°C (190°F)
100 psig (6.89 bar)
2
Not Applicable
pH Measurement
  Load More Items from this family (42) ...
thumbnail
Alpha®ph Combination Electrodes for Laboratory Use

Model No.BNCModel No.U.S. Std.Applications/FeaturesInsertion Lngthmm (in)... Read More

PHE2121
Product Number Electrode Material Connection Type pH Range Length Width Electrode Type Maximum Temperature Measurement
PHE-2121
$110.00
1 In Stock
Glass
BNC
0 to 14 pH
150 mm (5.9 in)
12 mm (0.47 in)
Refillable ceramic junction general purpose laboratory
100°C (212°F)
PHE-2721
$110.00
Available
in 6 weeks
Glass
BNC
0 to 14 pH
150 mm (5.9 in)
12.mm (0.47 in)
Refillable ceramic junction test tubes
100°C (230°F)
PHE-2124
$155.00
Available
in 6 weeks
Glass
BNC
0 to 14 pH
300 mm (11.8 in)
9.5 mm (0.37 in)
Refillable ceramic junction
100°C (212°F)
PHE-2123
$116.00
Available
in 6 weeks
Glass
BNC
0 to 14 pH
150 mm (5.9 in)
9.5 mm (0.37 in)
Gel ceramic double junction
100°C (212°F)
PHE-2721-U
$118.00
Available
in 6 weeks
Glass
US Standard Connector
0 to 14 pH
150 mm (5.9 in)
12.mm (0.47 in)
Gel ceramic double junction
100°C (212°F)
  Load More Items from this family (7) ...
thumbnail
Preamplified Alpha® Electrodes

OMEGA Engineering offers pH electrodes with integral preamplifiers for laboratory or industrial applications. These electrodes can interface directly with equipment that acc... Read More

PHE6300-5300-2114-1304
Product Number Electrode Material Connection Type pH Range Maximum Temperature Measurement Connection Size RTD type Electrical Connection Features
PHE-1304-EB
$107.00
2 In Stock
Epoxy-bodied
Not Applicable
0 to 12 pH
80°C (176°F)
Not Applicable
Not Applicable
Not Applicable
Replaceable external battery pack
PHE-6351-10-PT1K
$198.79
1 In Stock
Not Applicable
Not Applicable
0 to 13 pH
80°C (176°F)
Not Applicable
1000 Ω Platinum RTD
10 ft Cable
Standard
PHE-5311-10
$130.56
3 In Stock
PVDF
MNPT Mounting Thread
0 to 13 pH
100°C (212°F)
1/2 in
Not Applicable
10 ft Cable
Standard
PHE-5311-10-EB
$196.86
Available
in 5 weeks
PVDF
MNPT Mounting Thread
0 to 13 pH
100°C (212°F)
1/2 in
Not Applicable
10 ft Cable
Replaceable external battery pack
PHE-6351-10-NB
$198.79
Available
in 5 weeks
Not Applicable
Not Applicable
0 to 13 pH
80°C (176°F)
Not Applicable
Not Applicable
10 ft Cable
Requires external DC power supply of ±1.5 Vdc to ±9 Vdc
  Load More Items from this family (14) ...
thumbnail
Glass-bodied and Refillable

pH Electrodes OMEGA’s glass-bodied, refillable (RF), combination pH electrodes are for general purpose laboratory measurements. The inert nature of the glass b... Read More

PHE-1478-1525
Product Number Electrode Material pH Range Electrode Type Maximum Temperature Measurement Features
PHE-1525
$112.00
1 In Stock
Glass
0 to 14 pH
Flat surface pH electrode
100°C (212°F)
Standard
PHE-1478
$92.50
2 In Stock
Glass
0 to 14 pH
PTFE liquid junction
100°C (212°F)
Standard
PHE-1478-HF
$146.00
Available
in 8 weeks
Glass
0 to 14 pH
PTFE liquid junction
100°C (212°F)
HF/Fluoride resistant
PHE-1479
$101.00
Available
in 8 weeks
Glass
0 to 14 pH
Ceramic liquid junction electrode
100°C (212°F)
Standard
PHE-1526
$136.00
Available
in 8 weeks
Glass
0 to 14 pH
Spear-Point pH electrode
100°C (212°F)
Standard
  Load More Items from this family (2) ...
thumbnail
Industrial Electrodes

Insertion/Submersion Combination Electrodes The PHE-7151 series combination electrodes are ruggedly constructed; the outer body is ABS with 3/4" MNPT thread... Read More

PHE7151-5312-ORE7151
Product Number Electrode Material Connection Type pH Range Length Width Electrode Type Maximum Temperature Measurement RTD type Electrical Connection Features
PHE-5312-10
$130.56
2 In Stock
Not Applicable
MNPT Mounting Thread
0 to 14 pH
Not Applicable
Not Applicable
High pH
100°C (212°F)
Not Applicable
10 ft Cable
Standard
PHE-7351-25
$224.54
2 In Stock
Not Applicable
MNPT Mounting Thread
0 to 12 pH
Not Applicable
Not Applicable
Sealed general purpose
80°C (176°F)
Not Applicable
7.6 m (25 ft) Cable
Standard
ORE-5411-10
$155.00
5 In Stock
Not Applicable
MNPT Mounting Thread
ORP
Not Applicable
Not Applicable
Platinum band double junction
100°C (212°F)
Not Applicable
10 ft Cable
Standard
PHE-7351-15
$166.86
37 In Stock
Not Applicable
MNPT Mounting Thread
0 to 12 pH
140 mm (5.5 in)
30 mm (1.2 in)
Sealed general purpose
80°C (176°F)
Not Applicable
15 ft Cable
Standard
PHE-7152-15
$200.00
2 In Stock
Not Applicable
MNPT Mounting Thread
0 to 14 pH
Not Applicable
Not Applicable
Refillable high pH applications
80°C (176°F)
Not Applicable
4.6 m (15 ft) Cable
Standard
  Load More Items from this family (29) ...
en-US
en
Save Configuration