text.skipToContent text.skipToNavigation

If you have previously used the Omega Website, you will need to Reset your Password on the new site.
Resetting your password is required one time only.

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Your card information was not accepted. Please contact the issuing bank for details.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please verify there are no missing or invalid fields.
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
Retractable Lock-n-Load ALPHA pH/ORP Electrode Assemblies

Item# LK-CP

Retractable Lock-n-Load ALPHA pH/ORP Electrode Assemblies Retractable Lock-n-Load ALPHA pH/ORP Electrode Assemblies
The retractable Lock-N-Load sensor assemblies are all you need to install a pH or ORP electrode into any pipeline. This is the first assembly that doesn’t require ball valves, cables or costly, complex hardware to quickly insert or remove an electrode from a pipeline without interrupting the process. The simplicity of its design is what makes it unique. A quarter turn, a pull, and the electrode assembly is sealed from line pressure. The sensor can be removed to check calibration. It’s safer to, because the end cap seals from the outside, unlike other insertion assemblies that rely upon valves and cables. Constructed of CPVC, PVDF or stainless steel allows this assembly to be used in waste water or process control. A wide selection of pH and ORP electrodes is available for the retractable sensor assembly. The electrodes feature a sealed gel-filled reference with an annular ceramic junction.
LK-CP
  • Retractable Lock-N-Load Assemblies
  • In-Line Flow Cells
  • Flow Cell Installation Reducer Adapters
  • Temperature Compensator
  • Electrodes
Electrode Material
Connection Type
pH Range
Maximum Temperature Measurement
Maximum Operating Pressure
Connection Size
Features
See All Options
Quantity Price each
1-4 $625.00
5-9 $593.75
10-24 $581.25
25-49 $556.25
50-99 $543.75
100+ $531.25

In stock

Lead Time ( If not in Stock): 5 weeks

Product Specs

The retractable Lock-N-Load sensor assemblies are all you need to install a pH or ORP electrode into any pipeline. This is the first assembly that doesn’t require ball valves, cables or costly, complex hardware to quickly insert or remove an electrode from a pipeline without interrupting the process. The simplicity of its design is what makes it unique. A quarter turn, a pull, and the electrode assembly is sealed from line pressure. The sensor can be removed to check calibration. It’s safer to, because the end cap seals from the outside, unlike other insertion assemblies that rely upon valves and cables. Constructed of CPVC, PVDF or stainless steel allows this assembly to be used in waste water or process control. A wide selection of pH and ORP electrodes is available for the retractable sensor assembly. The electrodes feature a sealed gel-filled reference with an annular ceramic junction.

en-US
en
Save Configuration