text.skipToContent text.skipToNavigation

If you have previously used the Omega Website, you will need to Reset your Password on the new site.
Resetting your password is required one time only.

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Your card information was not accepted. Please contact the issuing bank for details.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please verify there are no missing or invalid fields.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated

Clear Epoxy-bodied Gel-filled Combination Alpha® Electrodes

Item# PHE-4201

Clear Epoxy-bodied Gel-filled Combination Alpha® Electrodes Clear Epoxy-bodied Gel-filled Combination Alpha® Electrodes
OMEGA Engineering is pleased to offer a complete line of laboratory pH electrodes. The PHE-4200 Series are gel-filled, combination pH electrodes with a unique clear epoxy body design. With five electrode styles to choose from, you’re sure to find one suitable for your application. OMEGA ® PHE-4200 electrodes offer reliable quality at a reasonable cost. The electrodes measure the entire pH range from 0 to 14 pH units at 0 to 100°C (32 to 212°F) and feature an Ag/AgCI reference and polypropylene liquid junction. Each electrode comes in a soaker storage bottle to keep the electrode moist and ready for use. Shelf life is guaranteed for one year, and the OMEGA quality certificate provided assures that these electrodes meet the most stringent quality control requirements.
PHE-4201
  • Five Electrode Styles
  • Covers Entire 0 to 14 pH Range
  • Clear Epoxy Body Construction
  • Fast Responding: 95% in Less than 1 Second
  • One-Year Guaranteed Shelf Life
  • Comes with OMEGA Quality Certificate
Electrode Material
Connection Type
pH Range
Length
Width
Maximum Temperature Measurement
Electrical Connection
Features
 This item is available for quick shipping
See All Options
Quantity Price each
1-9 $83.00
10-24 $78.85
25-49 $77.19
50-99 $73.87
100-199 $72.21
200+ $70.55

In stock

Lead Time ( If not in Stock): 5 weeks

Product Specs

  • Response time 95% in Less than 1 second

OMEGA Engineering is pleased to offer a complete line of laboratory pH electrodes. The PHE-4200 Series are gel-filled, combination pH electrodes with a unique clear epoxy body design. With five electrode styles to choose from, you’re sure to find one suitable for your application. OMEGA ® PHE-4200 electrodes offer reliable quality at a reasonable cost. The electrodes measure the entire pH range from 0 to 14 pH units at 0 to 100°C (32 to 212°F) and feature an Ag/AgCI reference and polypropylene liquid junction. Each electrode comes in a soaker storage bottle to keep the electrode moist and ready for use. Shelf life is guaranteed for one year, and the OMEGA quality certificate provided assures that these electrodes meet the most stringent quality control requirements.

en-US
en
Save Configuration