text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Steam Sterilizable 12 mm Electrodes

$176.46

Item# PHE-5432-10

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $176.46
10-24 $167.64
25-49 $164.11
50-99 $157.05
100-199 $153.52
200+ $149.99

In stock

Lead Time ( If not in Stock): 8 weeks

Steam Sterilizable 12 mm Electrodes PHE-5432-10 PHE-5432-10
  • 16 Month Shelf Life
  • High Temperature Environment
  • Continuous Processing Applications
  • Harsh Conditions
  • Steam Sterilization
  • Universal Industrial Electrodes
  • Strong Glass or PPS Construction
  • Universal Mounting with Available 316 Stainless Steel Installation Fittings
  • -5 to 135°C (25 to 275°F) Operating Temperature
  • Porous PTFE Double Junction
  • 10 ft. Cable Length with BNC Connector Standard
  • -30°C (-22°F) Shipping Temperature

Product info

Electrode Material
Glass
Connection Type
BNC
pH Range
0 to 14 pH
Maximum Temperature Measurement
135°C (275°F)
Maximum Operating Pressure
500 psig @ 25°C (77°F)
RTD type
Not Applicable
Electrical Connection
10 ft Cable
Features
Standard

Product Specs

  • Accuracy Value ±0.1% over full range
  • Sodium Error Less than 0.05 pH in 0.1 Molar Na+ ion @ 12.8 pH
  • Wetted Materials PTFE

The PHE-5432 is a steam-sterilizable combination pH electrode designed to withstand high temperatures and pressures. The use of a porous PTFE liquid double junction and specifically formulated low impedance glass membrane allows it to function in the broadest spectrum of pH applications. This combination of features permits extended periods of pH measurement in the presence of poisoning ions or where membrane leaching would shorten the life of a conventional electrode. Melting of the cable due to contact with steam lines and motion generated noise are common problems with interconnecting cables on steam sterilizable electrodes. Our proprietary TPE high temperature/ultra-low noise cable is designed for optimal service, even in this demanding environment.

SPECIFICATIONS
pH Range: 0 to 14 pH
Temperature Range: -5 to 135°C (23 to 275°F) @ 25 psig
Maximum Pressure: 500 psig @ 25°C (77°F)
Accuracy: ±0.1% over full range
Sodium Error: Less than 0.05 pH in 0.1 Molar Na+ ion @ 12.8 pH
Reference Cell: Double Junction KNO3 and KCl/AgCl
Reference Junction: Porous PTFE
Zero Potential: 7.0 pH ±0.2 pH
Wetted Materials: PTFE, glass membrane, glass outer body.
Drift: Less than 2 mV per week

/td>
Model PHE-5432-10 ORE-5432-10
Range0 to 14 pH±1999mV
JunctionPTFE Double PTFE Double
Length127mm/5.0'130mm/5.1'
Pressure500 psi @ 25°C500 psi @ 25°C


Fittings Selection Guide
Model No. Description Model No. Description
PHEH-511/2" MNPT, 316 Stainless SteelPHEH-51F1' to 11/2" Sanitary Flange, 316SS
PHEH-51S3/4" MNPT, 316 Stainless SteelPHEH-52F2' Sanitary Flange, 316SS
PHEH-521" MNPT, 316 Stainless Steel
PHEH-51PG25mm Port Gland 316 Stainless SteelPHEH-54F4' Sanitary Flange, 316SS

Product Number
Description
Price
 
Steam Sterilizable 12 mm Electrodes
$143.00
0 In Stock
Pre-mixed pH Calibration Solutions
$12.50
39 In Stock
Pre-mixed pH Calibration Solutions
$31.25
46 In Stock
Pre-mixed pH Calibration Solutions
$12.50
63 In Stock
Pre-mixed pH Calibration Solutions
$12.50
46 In Stock
Pre-mixed pH Calibration Solutions
$31.25
53 In Stock
Pre-mixed pH Calibration Solutions
$31.25
42 In Stock
Pre-mixed pH Calibration Solutions
$14.00
38 In Stock
Pre-mixed pH Calibration Solutions
$35.00
17 In Stock
Pre-mixed pH Calibration Solutions
$31.75
8 In Stock
Pre-mixed pH Calibration Solutions
$31.75
14 In Stock

en-US
en
Save Configuration