text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Industrial Ground Loop Protection and Solution Ground pH Sensors

$425.00

Item# PHE-5580-20

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $425.00
10-24 $403.75
25-49 $395.25
50-99 $378.25
100-199 $369.75
200+ $361.25

In stock

Lead Time ( If not in Stock): 8 weeks

Industrial Ground Loop Protection and Solution Ground pH Sensors PHE-5580-20 PHE-5580-20
  • Stainless Steel Body
  • Self Powered Amplifier (PHE-5580)
  • Steam Sterilizable
  • Solution Ground Contact (PHE-5590)
  • Any Angle Orientation

Product info

Electrode Material
316SS, PTFE, glass membrane
Connection Type
MNPT Mounting Thread
pH Range
0 to 14 pH
Electrode Type
General purpose ground loop pH electrode
Maximum Temperature Measurement
130°C (266°F)
Maximum Operating Pressure
150 psig
Connection Size
3/4 in
RTD type
Not Applicable
Electrical Connection
6 m (20 ft) Cable
Features
Standard

Product Specs

  • Accuracy Value ±0.1% over full range
  • impedance PHE-5590 300 MΩ @ 25°C PHE-5580 1 MΩ @ 25°C
  • Response time 95% of reading in 10 seconds
  • Wetted Materials 316 SS

The PHE-5580-20 and PHE-5590-20 are wet or dry steam sterilizable pH electrodes constructed of a durable high temperature thermoplastic with a 316 stainless steel jacket. The outer body is fitted with a 3/4' MNPT mounting thread. The use of a double Porous PTFE liquid junction reference cell and specifically formulated low impedance glass membrane allows use in the broadest spectrum of pH applications. This combination permits extended periods of pH measurement in the presence of poisoning ions, or where membrane leaching would shorten the life of conventional electrodes.

Application
• General Industrial Service
• Chemical Production
• Electro-Plating Baths
• Waste Treatment Processing

SPECIFICATIONS
pH Range: 0 to 14 pH
Temperature Range: -5°C to +130°C
Pressure Range: 0 to 150 psig
Accuracy: ±0.1% over full range
Impedance: PHE-5590 300 MΩ @ 25°C PHE-5580 1 MΩ @ 25°C
Reference Cell: Double Junction, KCl/AgCl, KNO3
Reference Junction: Porous PTFE
Wetted Materials: 316 stainless steel, PTFE, Glass membrane
Response Time: 95% of reading in 10 seconds
Drift: Less than 2 mV per week

Product Number
Description
Price
 
pH Controller
$456.75
0 In Stock
Pre-mixed pH Calibration Solutions
$12.50
39 In Stock
Pre-mixed pH Calibration Solutions
$31.25
46 In Stock
Pre-mixed pH Calibration Solutions
$12.50
63 In Stock
Pre-mixed pH Calibration Solutions
$12.50
46 In Stock
Pre-mixed pH Calibration Solutions
$31.25
53 In Stock
Pre-mixed pH Calibration Solutions
$31.25
42 In Stock
Pre-mixed pH Calibration Solutions
$14.00
38 In Stock
Pre-mixed pH Calibration Solutions
$31.75
8 In Stock
Pre-mixed pH Calibration Solutions
$35.00
17 In Stock
Pre-mixed pH Calibration Solutions
$31.75
14 In Stock

en-US
en
Save Configuration