text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Preamplified Alpha® Electrodes

$107.00

Item# PHE-1304-EB

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $107.00
10-24 $101.65
25-49 $99.51
50-99 $95.23
100-199 $93.09
200+ $90.95

In stock

Lead Time ( If not in Stock): 5 weeks

Preamplified Alpha® Electrodes PHE-1304-EB PHE-1304-EB
  • 16 Month Shelf Life
  • Interfaces Directly with Most Instrumentation that Accepts mV Input Signal
  • Signal can be Run Up to 305 m (1000')
  • Power Supply Available in Three Styles

Product info

Electrode Material
Epoxy-bodied
Connection Type
Not Applicable
pH Range
0 to 12 pH
Maximum Temperature Measurement
80°C (176°F)
Connection Size
Not Applicable
RTD type
Not Applicable
Electrical Connection
Not Applicable
Features
Replaceable external battery pack

Product Specs

  • Accuracy Value 0 pH = +414.1 mV 14 pH = -414.1 mV @ 25°C (77°F)
  • impedance 10 kΩ
  • Mounting ±1.5 Vdc to ±9 Vdc 0.5 mA current

OMEGA Engineering offers pH electrodes with integral preamplifiers for laboratory or industrial applications. These electrodes can interface directly with equipment that accepts a millivolt input signal with a 10 k½ or greater input impedance, such as a data acquisition interface or multimeter. The preamplifier converts the high impedance millivolt signal of the electrode into a low impedance signal, enabling the signal to be run up to 305 m (1000') without signal loss. The electrode is supplied with 1 to 3 m (3 to 10') of coaxial cable, depending on the model. If longer cable lengths are required, simply splice on extension cable.

These preamplified electrodes are available in a variety of styles and can interface with any pH meter, controller, transmitter, multimeter or data acquisition system with a one-to-one unity gain.

The preamplified power option comes in styles: an encapsulated battery design, suffix "-PB", an external battery style, suffix "-EB", and a style for use with an external dc power source, "-NB".
To order a preamplified electrode see the To Order guide below.

Model No. Description
PHE-1304-(*)Combination gel-filled, epoxy-bodied, general purpose laboratory
pH electrode. pH range 0 to 12, temp. 0 to 80°C (32 to 176°F).
PHE-2114-(*)Combination general purpose, large bulb, refillable glass pH
electrode. pH range 0 to 13, temp. 0 to 100°C (32 to 212).
PHE-5311-10-(*)Industrial in-line combination, general purpose, gel filled, pH
electrode, Kynar housing, 1/2" MNPT threading, insertion length 1".
10' of cable standard. pH range 0 to 13, temp. range
-5 to 100°C. (23 to 212°F). Dimensions: 127 x 25 mm (5 x 1").
PHE-5411-10-(*)Industrial in-line combination double junction electrode. MNPT
threading, insertion length 1". 10' of cable standard. pH range 0 to
13, temp. range -5 to 100°C (23 to 212°F).
Dimensions: 127 x 25 mm (5 x 1").
PHE-5316-10-(*)Industrial in-line combination, general purpose, gel-filled, pH
electrode, CPCV housing, 3/4" MNPT threading, 2" insertion length.
10' cable standard. pH range 0 to 13, temp. range
-5 to 80°C (23 to 176°F). Dimensions: 168 x 25 mm (6.6 x 1").
PHE-6351-10-(*)Industrial submersible, combination, general purpose,
gel-filled, pH electrode. Electrode potted in 36" ABS pipe.
10' cable standard. pH range 0 to 13, temp. range 0 to 80°C
(32 to 176°F). Dimensions: 28 x 914 mm (1.1 x 36").
PHE-6451-10-(*)Industrial submersible, combination, double junction,
gel-filled, pH electrode. Electrode potted in 36" ABS pipe.
10' cable standard. pH range 0 to 13, temp. range
0 to 80°C (32 to 176°F). Dimensions: 28 x 914 mm (1.1 x 36").

Product Number
Description
Price
 
Pre-mixed pH Calibration Solutions
$31.75
8 In Stock
Pre-mixed pH Calibration Solutions
$31.75
14 In Stock

en-US
en
Save Configuration