text.skipToContent text.skipToNavigation

If you have previously used the Omega Website, you will need to Reset your Password on the new site.
Resetting your password is required one time only.

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Your card information was not accepted. Please contact the issuing bank for details.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please verify there are no missing or invalid fields.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated

Industrial Electrodes

Item# PHE-5431-10-PT1K

Industrial Electrodes
Submersible Disposable Electrodes are combination electrodes that are permanently potted into a 36" pipe. Ideally suited for measuring pH in drums, tanks and open streams, the electrode features an annular ceramic reference junction and is supplied with 3 m (10') cable with BNC connector.
PHE-5431-10-PT1K
  • Submersible Electrodes with 36" Lengths
  • High Temp Electrodes to 135C
Electrode Material
Connection Type
pH Range
Maximum Temperature Measurement
Electrical Connection
See All Options
Quantity Price each
1-9 $237.66
10-24 $225.78
25-49 $221.02
50-99 $211.52
100-199 $206.76
200+ $202.01

In stock

Lead Time ( If not in Stock): 8 weeks

Product Specs

  • Mounting BNC. Stripped leads available

Submersible Disposable Electrodes are combination electrodes that are permanently potted into a 36" pipe. Ideally suited for measuring pH in drums, tanks and open streams, the electrode features an annular ceramic reference junction and is supplied with 3 m (10') cable with BNC connector.

en-US
en
Save Configuration