text.skipToContent text.skipToNavigation

Alert: We are currently experiencing problems registering new customers, live chat, and resetting passwords. Please try again later.

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Your card information was not accepted. Please contact the issuing bank for details.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please verify there are no missing or invalid fields.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated

General Purpose 1/2 MNPT pH Sensor

Item# ORE-7357-10

General Purpose 1/2 MNPT pH Sensor
The PHE-7357 sensor is designed for use in most water and waste water applications. The large reservoir of reference electrolyte, coupled with the non-fouling nature of the Porous PTFE liquid junction, assures a long life in general service.

The sensor body reduces the risk of accidental breakage during installation and maintenance by the inclusion of protective lobes around the sensing element. Also available for ORP measurement.

Use of the high temperature version is recommended where service temperatures exceed 80°C (176°F).

PHE-5551 is a double-junction construction with solution ground in a robust PPS housing, being highly resistant to electrode poisoning solutions.

ORE-7357-10
  • Universal Compatibility - Works with All Popular pH Controllers
  • Application
    • Potable Water Supplies
    • Cooling Towers
    • Fresh and Salt Water Aquariums
    • Secondary Treated Waste Water
Electrode Material
Connection Type
pH Range
Electrode Type
Maximum Temperature Measurement
Maximum Operating Pressure
Connection Size
RTD type
Features
See All Options
Quantity Price each
1-9 $173.00
10-24 $164.35
25-49 $160.89
50-99 $153.97
100-199 $150.51
200+ $147.05

In stock

Lead Time ( If not in Stock): 8 weeks

Product Specs

  • Accuracy Value ±0.1% over full range
  • impedance 80 MΩ (standard version) 150 MΩ (high temperature version)
  • Response time 95% of reading in 10 seconds
  • Wetted Materials PPS

The PHE-7357 sensor is designed for use in most water and waste water applications. The large reservoir of reference electrolyte, coupled with the non-fouling nature of the Porous PTFE liquid junction, assures a long life in general service.

The sensor body reduces the risk of accidental breakage during installation and maintenance by the inclusion of protective lobes around the sensing element. Also available for ORP measurement.

Use of the high temperature version is recommended where service temperatures exceed 80°C (176°F).

PHE-5551 is a double-junction construction with solution ground in a robust PPS housing, being highly resistant to electrode poisoning solutions.

en-US
en
Save Configuration