text.skipToContent text.skipToNavigation

If you have previously used the Omega Website, you will need to Reset your Password on the new site.
Resetting your password is required one time only.

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Your card information was not accepted. Please contact the issuing bank for details.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please verify there are no missing or invalid fields.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated

General Purpose pH Sensor for Viscous Applications

Item# PHE-7354-15

General Purpose pH Sensor for Viscous Applications General Purpose pH Sensor for Viscous Applications
The PHE-7451-15 is a combination pH sensor designed specifically for insertable use in process and waste water applications. The outer body material is PPS and has 3/4" MNPT(or optional 1" MNPT) front and rear facing threads. The double junction reference cell is highly resistant to electrode poisoning solutions, while the use of the non-fouling patented Porous PTFE liquid junction ensures a steady presence of reference electrolyte. The PHE-7451 assures a low maintenance service life in most applications. The concave sensor configuration (see drawing above protects the pH bulb from particulate matter and provides a cleansing flow without affecting critical line pressure characteristics. Use of the high temperature version is recommended where service temperatures continuously exceed 80°C.

PHE-7354-15
  • High Temperature
  • High Pressure
  • Any Angle Orientation
  • Application
    • Continuous and batch process control
    • Pulp and paper
    • Petro-chemical
Electrode Material
Connection Type
pH Range
Electrode Type
Maximum Temperature Measurement
Maximum Operating Pressure
Connection Size
RTD type
Electrical Connection
Features
See All Options
Quantity Price each
1-9 $184.37
10-24 $175.15
25-49 $171.46
50-99 $164.09
100-199 $160.40
200+ $156.71

In stock

Lead Time ( If not in Stock): 8 weeks

Product Specs

  • Accuracy Value ±0.1% over full range
  • impedance 150 MΩ @ 25°C (76°F)
  • Response time 95% of reading in 10 sec
  • Sodium Error Less than 0.05 pH in 0.1 molar Na+ ion @ 12.8 pH
  • Wetted Materials PPS

The PHE-7451-15 is a combination pH sensor designed specifically for insertable use in process and waste water applications. The outer body material is PPS and has 3/4" MNPT(or optional 1" MNPT) front and rear facing threads. The double junction reference cell is highly resistant to electrode poisoning solutions, while the use of the non-fouling patented Porous PTFE liquid junction ensures a steady presence of reference electrolyte. The PHE-7451 assures a low maintenance service life in most applications. The concave sensor configuration (see drawing above protects the pH bulb from particulate matter and provides a cleansing flow without affecting critical line pressure characteristics. Use of the high temperature version is recommended where service temperatures continuously exceed 80°C.

en-US
en
Save Configuration