Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Push On Connectors with Solderless Crimp Contact

5 Contacts

$4.70

Item# CX136-3

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $4.70
10-24 $4.47
25-49 $4.37
50-99 $4.18
100+ $4.09

In stock

Lead Time (If not in stock): 5 weeks
5 Contacts CX136-3 CX136-3
  • NO SPECIAL TOOLS REQUIRED!
  • Heavy Duty Construction
  • Rated to 215°F (105°C)
  • Solderless Connection

CX136-3 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

No. Of Contacts
Compatible Products
Type
Wire Gauge
Conductor Insulation
Connection Type


Connectors, Push-On Style, Crimp Contact"
loading all models
loading all reviews
Rated 4 out of 5 by from Good quality; need to solder I bought 2 of these along with the pressure transducer PX-137. It fits nicely onto the transducer pins, but my solid core-22 awg wire fits loosely so I will need to solder in order to ensure a steady connection. 20awg is probably a better fit. Otherwise, it's great quality!
Date published: 2016-09-14
Rated 5 out of 5 by from They work well with the pressure sensor This connector are a must for the Pressure Sensor (PX26-005GV). They help provide an optimal connection.
Date published: 2024-02-14
  • y_2024, m_4, d_24, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_CX136-3, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
loading all QA

Is there a drawing or tutorial on how to put the wires in securely? It is not clear how to do it right. Is it supposed to be stripped first or not?

Asked by: MarkF
Hi, the CX136 series connectors unfortunately do not have an instruction sheet available at this time since it is a connector that is typically an accessory for some of our pressure transducers. It will accept solid or stranded wire from 22-26 AWG. Do not strip the wire. Looking down into the top of the connector (opposite from the actual sockets) you will see some V shaped metal blades. Insert the wire down into the connector alongside the metal blades. Then pull the wire gently so that it bends across the top of the blades in the groove. You should then be able to pull it firmly down and across the blades so that they cut into the insulation and grip the actual wire. Please email our Tech Support engineer back that connected with you, if you have any further questions. Thank you!
Answered by: Jane
Date published: 2023-09-01
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_CX136-3, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 61ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration