text.skipToContent text.skipToNavigation

DIN Rails, Standard and Pre-Cut Lengths

$6.77

Item# DRTB-RAIL-SBKT-1-6PK

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $6.77
10-24 $6.43
25-49 $6.30
50-99 $6.03
100-199 $5.89
200+ $5.75

In stock

Lead Time ( If not in Stock): 5 weeks

DIN Rails, Standard and Pre-Cut Lengths DRTB-RAIL-SBKT-1-6PK DRTB-RAIL-SBKT-1-6PK
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • 35x7.5 mm & 35x15 mm in 1 Meter & 2 Meter Lengths
  • Steel with Electrolytic Zinc Plating
  • Pre-Cut Lengths for Standard Sub-Panel Widths
  • Stand-Off Brackets: 45° Angle and Straight
  • Comply with DIN 50045, 50022 and 50035 Standards

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Width
Units in Pack
Features

Product Specs

DRTB-RAIL-3575 with Omega’s DRTB Thermocouple Terminal Blocks with Audit Capabilities The DRTB-Rails Series DIN Rails enhances design capabilities, saves space and reduces labor. DIN rails have been accepted throughout the world, allowing the designer to mount a wide variety on control components, devices and terminal blocks, etc. on the same rail. DRTB-Rails are perforated steel with electrolytic zinc plating and available in 35x7.5mm and 35x15 mm sizes. These DIN rails comply with DIN 50045, 50022 and 50035 standards.

Pre-Cut DIN Rails
Pre-cut DIN rails are offered in widths to match enclosure sizes. An enclosure, 12H x 10” W, would use DRTB-RAIL-10. This DIN rail measures 8.75' wide, just short of the 8.88' wide sub-panel.

Support Brackets
Support brackets elevate DIN rails away from the sub-panel to facilitate component wiring access. Angled brackets tilt the DIN rails by 45° to improve visibility. Straight brackets are available in three heights for optimum positioning of the rails.


Dimensions mm(in)
        
      Brackets include screws
      & lock washers
    

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 0ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Snap-on end stop
$0.75
239 In Stock
Accessories (End stops to eliminate side-to-side movement)
Therminal Block end stops, 1-screw
$0.80
279 In Stock
Accessories for XBPT18
1-screw mounted end stop
$1.25
261 In Stock
Accessories FOR XBUT16PE
3-screw mounted end stop
$0.94
93 In Stock
  • CE Icon CE

en-US
en
Save Configuration