Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Disconnect & Fuse Screw Connect DIN Rail Mounting Terminal Blocks

Disconnect and Fuse Screw Connection DIN Rail Mounting Terminal Blocks

$5.63

Item# ASK-2S

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $5.63
5-9 $5.52
10-24 $5.40
25-49 $5.18
50-99 $5.12
100+ $5.07

In stock

Lead Time (If not in stock): 4 weeks
Disconnect and Fuse Screw Connection DIN Rail Mounting Terminal Blocks ASK-2S ASK-2S
  • Allows For Circuit to Be 'Opened' Without Removing the Wire
  • Enhanced Troubleshooting with LED Fuse Blown Indicators
  • Sized for 5 x 20 mm, 5 x 25 mm or 1¼ x ¼' Fuses
  • Screw Connection for Secure, Maintenance Free Connection

ASK-2S Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Voltage Rating
Amperage Rating
Minimum Wire Size
Maximum Wire Size
Width
Units in Pack
Insulation Strip Length
Features
Color


  • Contact Connection Style Disconnect and Fuse Screw Connection
The ASK disconnect or fuse terminal blocks allow a circuit to be 'opened' without disconnecting the wire from the screw connections. These terminal blocks have screw connections for reliable and secure connections. The ASK-2S or ASK-2LD fuse terminal blocks will hold 5 x 20 mm or 5 x 25 mm fuses. The ASK-4S or ASK-4LD fuse terminal blocks will hold a 1¼ x ¼' fuse. They're available for 24 Vdc or 110 Vac. The 'LD' models come with an LED blown fuse indicator. The ASK-3A terminal blocks are useful for analog circuits such as 4 to 20 mA signals, the circuit can be opened the input or output currents can easily be read with a multimeter.

The terminal block plastic housing is made from polyamide 6.6 thermoplastic resin with a UL 94 V2 rating for 105°C. This assures ample dielectric strength for any industrial application. The screws and clamps are made of steel with zinc plating, and together they generate a high locking action and provides an excellent vibration and corrosion resistant connection.



ELECTRICAL RATINGS ASK-3A ASK-2S ASK-2LD ASK-4S ASK-4LD
Voltage/Current 500V/24 A 500V/6.3 A 500V/6.3 A 750V/6.3 A 750V/6.3 A
UL 600V/16 A 300V/6.3 A 300V/6.3 A 600V/6.3 A 600V/6.3 A
Insulation Strip length 10 mm 12 mm 12 mm 12 mm 12 mm
AWG 26-10 26-8 26-8 22-8 22-8
Installed Dimensions
Width 6 mm 8 mm 8 mm 10 mm 10 mm
Length 53.5 mm 60 mm 60 mm 74.4 mm 74.4 mm
Height 50.5 mm 45 mm 45 mm 51.5 mm 51.5 mm
End Plate-Partition ASK-3A-EP ASK-2-EP ASK-2-EP   
Cross-Connectors/2 OM-476239    
Cross-Connectors/3 OM-476233    
Cross-Connectors/4 OM-476234    
Cross-Connectors/10 OM-476235    
loading all models
loading all reviews
Rated 5 out of 5 by from omega tes this was the correct part I ordered and received quickly hopefully all orders will be shipped ASAP
Date published: 2017-08-11
  • y_2024, m_4, d_24, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_ASK-2S, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
$1.30
234 In Stock
Accessories
35x7.5 mm slotted DIN rail, 2 m (6.6")
$11.92
64 In Stock
DIN rail 35 x 15 mm, 2 m long
$19.47
18 In Stock
DIN rail 35 x 15 mm, 1 m long
$9.82
8 In Stock
DIN rail mounting bracket, 1" long, with screws, pkg of 6
$12.08
0 In Stock
Popular Accessories
45° angle support brackets, screws and washers included, pkg of 6
$13.96
3 In Stock
XL Series Accessories
DIN rail 35 x 7.5 mm, slotted, 1 m long
$6.43
39 In Stock

Related Categories

en-US
en
Save Configuration