Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Thermocouple Terminal Blocks with Audit Capable Female Connector

Item# DRTB

In stock

Lead Time (If not in stock): 0 week
Thermocouple Terminal Blocks with Audit Capable Female Connector DRTB DRTB
  • Screw Type Terminal for Secure and Maintenance Free Connections
  • Type K, J, T, E, N, R/S and U Calibrations
  • Built in Miniature Female Thermocouple Connector for Auditing and Troubleshooting
  • Fully Enclosed - No End Plates Required


  • Installed Height 43.5 mm (1.713 in)/51 mm (2.009 in)
  • Termination Width 10.7 mm (0.422 in)
The DRTB Series has been Discontinued/Superseded. Once Stock is depleted it will no longer be available. Please review the NEW DRTB-2 Series or the XBTK Series as replacements or contact our Automation Department.

Troubleshooting and Datalogging has never been easier,
DRTB-K terminal blocks shown with the HH506RA hand
held datalogger/thermometer
Audit your temperature signals anytime, anywhere without interrupting the signal.
The new DRTB Series thermocouple terminal blocks are manufactured with thermocouple alloys to guarantee accurate readings. A built-in SMPW compatible female receptacle accepts a miniature thermocouple connector. The female connector allows the user to connect to a handheld meter for applications such as data collection, quality assurance compliance, capability studies and troubleshooting installation or repairs.
The plastic housing is made from gray polyamide 6.6 thermoplastic resin with a UL 94 V0 rating for 85°C. These thermocouple terminal blocks are fully enclosed and require no end plates. The screws and clamps are zinc plated, and together they provide an excellent vibration, maintenance free and corrosion resistant connection.
DRTB terminal blocks mount on standard 35 mm DIN rails or 32 mm G-type rails, and are identified with calibration type and positive (+) and negative (-) connections. Wire entry is funneled to allow quick wire insertion even with stranded wire.

See related links below for compatible SMPW male connectors

SPECIFICATIONS
Terminal Width: 10.7 mm (0.422 in)
Terminal Length/Height: 51 mm (2.008 in)/42.3 mm (1.666 in)
Installed Height to 35 x 7.5 mm/35 x 15 mm DIN Rail: 43.5 mm (1.713 in)/51 mm (2.009 in)
Maximum Wire Size: 12 AWG/2.5 mm²
Stripping Length: 8 mm (0.31 in)
Torque in Nm (in-lb): 0.4 (3.54) +/- 10%
Temperature Rating: -40 to 85°C (-40 to 185°F)

Easy access enclosures to house DRTB thermocouple terminal blocks - allow access for auditing without exposure to power circuits. EK series with flip up door or TG style with quarter turn screws. Terminal blocks not included with enclosures, see accessories in ordering table.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Dual Input, High Accuracy Datalogger/Thermometer
$293.72
0 In Stock
NEMA 4X Enclosures for DIN Rail Mount IEC Components -Circuit Breakers, Fuse Holders & Timers
$100.13
0 In Stock
NEMA 4X Enclosures for DIN Rail Mount IEC Components -Circuit Breakers, Fuse Holders & Timers
$80.29
16 In Stock
NEMA 4X Enclosures for DIN Rail Mount IEC Components -Circuit Breakers, Fuse Holders & Timers
$153.48
1 In Stock
NEMA 4X Enclosures for DIN Rail Mount IEC Components -Circuit Breakers, Fuse Holders & Timers
$124.13
0 In Stock
Thermocouple Terminal Blocks with Audit Capable Female Connector
$3.56
0 In Stock
NEMA 4X Enclosures for DIN Rail Mount IEC Components -Circuit Breakers, Fuse Holders & Timers
$8.64
18 In Stock
Thermocouple Terminal Blocks with Audit Capable Female Connector
$57.41
0 In Stock
Thermocouple Terminal Blocks with Audit Capable Female Connector
$57.41
0 In Stock
Thermocouple Terminal Blocks with Audit Capable Female Connector
$68.15
4 In Stock
Thermocouple Terminal Blocks with Audit Capable Female Connector
$68.15
0 In Stock
DIN Rails, Standard and Pre-Cut Lengths
$10.09
0 In Stock
Accessories
DIN rail 35 x 7.5 mm, 2 m long
$11.92
66 In Stock
DIN rail 35 x 15 mm, 1 m long
$9.82
8 In Stock
DIN rail 35 x 15 mm, 2 m long
$19.47
18 In Stock
retractable extension cable, type K, 0.3 m (1 ft), with two SMP thermocouple connectors
$36.72
32 In Stock
DIN rail end bracket stop
$1.30
234 In Stock
Type K retractable extension cable with 2 SMP miniature male connectors, 1.2 m (4') (expands to 6.1 m (20')
$68.47
0 In Stock
Popular Accessories
35 X 7.5mm DIN rail, 1m long
$6.43
61 In Stock
en-US
en
Save Configuration