-
All Products
-
ContactHelpTechnical Reference1-888-826-6342 | 1-203-359-1660 (US & Canada)
-
ContactHelpTechnical Reference1-888-826-6342 | 1-203-359-1660 (US & Canada)
- Sign In
- Register
- Resources
- Services
-
ContactHelpTechnical Reference1-888-826-6342 | 1-203-359-1660 (US & Canada)
-
ContactHelpTechnical Reference1-888-826-6342 | 1-203-359-1660 (US & Canada)
- Sign In
- Register
- Home
- Communication and Connectivity
- Connectors
- Terminal Blocks and Strips
- DIN Rails, Standard and Pre-Cut Lengths
DIN Rails, Standard and Pre-Cut Lengths
$5.57
Item# DRTB-RAIL-10
Quantity | Price each |
---|---|
1-9 | $5.57 |
10-24 | $5.29 |
25-49 | $5.18 |
50-99 | $4.96 |
100-199 | $4.85 |
200+ | $4.73 |
Please add to cart to keep it or exit the configuration
In stock
DIN Rails, Standard and Pre-Cut Lengths DRTB-RAIL-10 DRTB-RAIL-10
- bvseo_sdk, java_sdk, bvseo-4.0.0
- CLOUD, getAggregateRating, 36ms
- REVIEWS, PRODUCT
- bvseo-msg: The resource to the URL or file is currently unavailable.;
- 35x7.5 mm & 35x15 mm in 1 Meter & 2 Meter Lengths
- Steel with Electrolytic Zinc Plating
- Pre-Cut Lengths for Standard Sub-Panel Widths
- Stand-Off Brackets: 45° Angle and Straight
- Comply with DIN 50045, 50022 and 50035 Standards
Product info
Product Specs
The DRTB-Rails Series DIN Rails enhances design capabilities, saves space and reduces labor. DIN rails have been accepted throughout the world, allowing the designer to mount a wide variety on control components, devices and terminal blocks, etc. on the same rail. DRTB-Rails are perforated steel with electrolytic zinc plating and available in 35x7.5mm and 35x15 mm sizes. These DIN rails comply with DIN 50045, 50022 and 50035 standards.
Pre-Cut DIN Rails
Pre-cut DIN rails are offered in widths to match enclosure sizes. An enclosure, 12H x 10” W, would use DRTB-RAIL-10. This DIN rail measures 8.75' wide, just short of the 8.88' wide sub-panel.
Support Brackets
Support brackets elevate DIN rails away from the sub-panel to facilitate component wiring access. Angled brackets tilt the DIN rails by 45° to improve visibility. Straight brackets are available in three heights for optimum positioning of the rails.
Dimensions mm(in)
Brackets include screws
& lock washers
- bvseo_sdk, java_sdk, bvseo-4.0.0
- CLOUD, getReviews, 19ms
- REVIEWS, PRODUCT
- bvseo-msg: The resource to the URL or file is currently unavailable.;
- bvseo_sdk, java_sdk, bvseo-4.0.0
- CLOUD, getContent, 18ms
- QUESTIONS, PRODUCT
- bvseo-msg: The resource to the URL or file is currently unavailable.;
Request an RoHS Status