Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

8.2 mm (0.32in) Width, Feedthrough Terminal Block

8.2 mm Feedthrough Terminal Block
  • UL cULus Recognized
  • CSA

$2.39

Item# XBUT6

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $2.39
5-9 $2.34
10-24 $2.29
25-49 $2.20
50-99 $2.17
100+ $2.15

In stock

Lead Time (If not in stock): 7 weeks
8.2 mm Feedthrough Terminal Block XBUT6 XBUT6
  • Maintenance-Free Connections
  • Flexible Plug-In Bridge System
  • Large Surface Area for Marking
  • Metal Parts Made of Tin-Plated Copper Alloy

XBUT6 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Color
Voltage Rating
Amperage Rating
Minimum Wire Size
Maximum Wire Size
Width
Insulation Strip Length


  • Continuous Operating Temperature -40°C to 125°C (-40°F to 257°F)
  • Flammability Rating UL 94 V0
  • Termination Width 8.2 mm
Product Family Overview
The XB Series offers a complete terminal block system with a universal range of accessories. Marking, bridging and testing accessories are standardized across the different clamping technologies -- reducing inventory and logistics costs. The modular terminal block design allows for use of the different terminal block types together or individually, providing the highest degree of flexibility.

Application Description
The metal portion of the XB Series terminal blocks are made from high-grade, strain-crack and corrosion proof copper alloys. They won’t experience any electrolytic corrosion or rusting, even when moisture is present. The metal surfaces are protected with a lead-free, galvanic nickel or tin plating. The good electrical conductivity permits only a low temperature rise. The Polyamide 6.6 housings allow for operating temperatures up to 125°C and are certified for inflammability Class V0 in accordance with UL 94.

Flexible plug-in bridge system -- All three technologies (Screw, Spring and IDC) use the same bridge system, allowing for individual potential distribution and quickly bridged connections among the same terminal block type or across different types. The XB Series terminal blocks have two bridge shafts arranged in one line, making flexible chain bridging and skip bridging between non-adjacent terminal blocks possible. Plug-in bridges are available from 2 to 50 positions. Reducing bridges are also available to connect a larger terminal block to a smaller one.

Large surface area for marking -- All XB Series terminal blocks have generously sized surface areas for labeling. This allows for clearly labeled wiring which results in reduced start-up time and simplifies activities such as testing and maintenance. There are provisions for marking individual terminal blocks and end stops, strips of terminal blocks, and large groups of terminal blocks.

Standardized testing system -- All test plugs make contact in one of the easily accessible bridge shafts. A 2.3 mm diameter test plug is available for individual measuring wires. Modular test plugs are also available for more advanced testing.

SPECIFICATIONS FOR XBUT6
Terminal Width: 8.2 mm
Maximum Wire Size: 8 AWG/6 mm2
IEC 60 947-7-1 in V/A/AWG: 800/57/24-8
EN 50 0191 in V/A/AWG: 750/40 or 50/24-8
UL-cUL Ratings in V/A/AWG: 600/50/24-8
TECHNICAL DATA DIMENSIONS
Width/Length/Cover Width in mm (in): 8.2 (0.32)/46.9 (1.85)/ 2.2 (0.09)
Height for 35 x 7.5/35 x 15 in mm (in): 47.5 (1.87)/55.0 (2.17)
TECHNICAL DATA IN ACCORDANCE WITH IEC
Maximum Load Current in A/Cross-Section in mm2: 57/10
Rated Surge Voltage in kV/Contamination Class: 8/3
Surge Voltage Category/Insulating Material Group: III/II
CONNECTION CAPACITY
Stranded with Ferrule/with Ferrule and Plastic Sleeve in mm2: 0.25 to 6/0 .25 to 6
MULTI-CONDUCTOR CONNECTION(SAME CROSS-SECTION)
Solid/Stranded in mm2: 0.2 to 2.5/0.2 to 2.5
Stranded with Ferrules without Plastic Sleeve in mm2: 0.25 to 1.5
Stranded with Twin Ferrule with Plastic Sleeve in mm2: 0.5 to 4
Stripping Length in mm (in): 10 (0.39)
Thread: M4
Torque in in-lb (Nm): 13.3 to 15.9(1.5 to 1.8)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What is the actual Torque Spec value for these?

Asked by: Rick1
Thanks for your inquiry. The torque specification for the XBUT6 is Torque in in-lb (Nm) 13.3–15.9 (1.5–1.8). Please connect with us if you need any future assistance.
Answered by: Jane
Date published: 2019-06-26
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_XBUT6, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
Accessories
Gray end cover for XBUT4PE
$1.09
112 In Stock
Red 2 position plug-in bridge
$0.91
0 In Stock
Test adaptor
$15.70
5 In Stock
DIN rail, 35mm x 15mm x 2m, solid
$31.80
17 In Stock
1-screw mounted end stop
$2.58
0 In Stock
DIN rail, 35mm x 7.5mm x 2m, slotted, aluminum
$28.49
25 In Stock
Snap-on end stop
$1.58
77 In Stock
3-screw mounted end stop
$1.92
117 In Stock
Accessories for XBPT6 AND XBPT14
White blank marker strip center labeling for XBPT6PE
$0.91
0 In Stock
Accessories FOR XBUT35PE
Gray partition plate
$0.91
153 In Stock
REPLACEMENT RELAYS AND Accessories
DIN rail, 35mm x 7.5mm x 2m, slotted
$17.35
65 In Stock

Related Categories

en-US
en
Save Configuration