text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Circuit Breakers for Branch Circuit Protection

$29.50

Item# AU-1C03DL

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $29.50
5-9 $28.91
10-24 $28.32
25-49 $27.14
50-99 $26.85
100+ $26.55

In stock

Lead Time ( If not in Stock): 2 weeks

Circuit Breakers for Branch Circuit Protection AU-1C03DL AU-1C03DL
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 1501ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;
  • DIN Rail Mounted
  • Disconnect and Switching Function
  • 17.5 mm (0.69") Width per Pole
  • Thermal Magnetic and Current Limiting
  • Available in AC and DC
  • 240V, 480Y/277 Vac, 50/60Hz
  • 125 Vdc (1-Pole), 250 Vdc (2-Pole)
  • 10kA Short Circuit Interrupting Capacity
  • HACR Type 40°C (104°F)
  • Line/Load Reversible

Product info

Amperage Rating
0.3 A
Number of Terminals
1 Pole
Minimum Wire Size
18 AWG
Maximum Wire Size
3 AWG
Width
17.5 mm (.69")
Pole Width
17.5 mm (0.69 in)
Curve Type
C-Curve
Current
DC

Product Specs

 

The UL 489 Series miniature molded case circuit breakers are DIN rail mountable and provide feeder and branch circuit protection per UL 489. Typical uses include convenience receptacles, motor controls, load circuits leaving equipment, and heating and air conditioning. UL 489 Series miniature circuit breakers are available in one-, two-, three- and four-pole configurations and up to 23 different current ratings from 0.3A to 63A and can safely be used in applications up to 480Y/277 Vac with a 10kA short circuit withstand rating.

AC Application C-Trip Curve
Low inrush motors, resistive loads, wiring protection, receptacles, lighting, and control circuit applications. Relatively short thermal trip delay and medium magnetic trip point.
AC Applications D-Trip Curve
High inrush motors, transformers, power supplies, heaters and reactive loads. Relatively long thermal trip delay and very high magnetic trip point.
DC Applications C and D-Trip Curves
Telecommunication equipment, computer equipment, uninterruptable power supplies.


Features Provided by the Different Types of Circuit Breakers
UL1077 Recognized Supplementry Protectors
    Overload Protection

UL508 Listed Manual Motor Controllers
    Overload Protection
    Switching Function
    Disconnect Function

UL489 Miniature Molded Case Circuit Breakers
    Overload Protection
    Switching Function
    Disconnect Function
    Short Circuit Protection

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 1500ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 1501ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;
Product Number
Description
Price
 
Terminal Blocks And Strips for Neutral pole for circuit breaker, 0.3 to 32a
$31.75
0 In Stock
Terminal Blocks And Strips for Neutral pole for circuit breaker, 40 to 63A
$31.75
0 In Stock
Terminal Blocks And Strips for Auxiliary contact, 1NO
$31.75
0 In Stock
Circuit Breakers for Branch Circuit Protection
$33.75
0 In Stock

en-US
en
Save Configuration