Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Fuse Terminal Blocks, 8.2mm Width, 150/250V, 05 to 2.5A

Fuse Terminal Blocks

$9.07

Item# XBUT4FBE

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $9.07
5-9 $8.89
10-24 $8.71
25-49 $8.34
50-99 $8.25
100+ $8.16

In stock

Lead Time (If not in stock): 7 weeks
Fuse Terminal Blocks XBUT4FBE XBUT4FBE
  • Maintenance-Free Connections
  • Global Acceptance
  • Flexible Plug-In Bridge System
  • Large Surface Area for Marking

XBUT4FBE Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Voltage Rating
Amperage Rating
Minimum Wire Size
Maximum Wire Size
Width
Insulation Strip Length
Units in Pack
Color


  • Installed Length 8.2 (0.32)/56.8 (2.24)
  • Termination Width 8.2 mm (0.32 in)
  • Thread Type M3
Product Family Overview
The XB Series offers a complete terminal block system with a universal range of accessories. Marking, bridging and testing accessories are standardized across the different clamping technologies -- reducing inventory and logistics costs. The modular terminal block design allows for use of the different terminal block types together or individually, providing the highest degree of flexibility.

Application Description
The metal portion of the XB Series terminal blocks are made from high-grade, strain-crack and corrosion proof copper alloys. They won’t experience any electrolytic corrosion or rusting, even when moisture is present. The metal surfaces are protected with a lead-free, galvanic nickel or tin plating. The good electrical conductivity permits only a low temperature rise. The Polyamide 6.6 housings allow for operating temperatures up to 125°C and are certified for inflammability Class V0 in accordance with UL 94.

Flexible plug-in bridge system -- All three technologies (Screw, Spring and IDC) use the same bridge system, allowing for individual potential distribution and quickly bridged connections among the same terminal block type or across different types. The XB Series terminal blocks have two bridge shafts arranged in one line, making flexible chain bridging and skip bridging between non-adjacent terminal blocks possible. Plug-in bridges are available from 2 to 50 positions. Reducing bridges are also available to connect a larger terminal block to a smaller one.

Large surface area for marking -- All XB Series terminal blocks have generously sized surface areas for labeling. This allows for clearly labeled wiring which results in reduced start-up time and simplifies activities such as testing and maintenance. There are provisions for marking individual terminal blocks and end stops, strips of terminal blocks, and large groups of terminal blocks.

Standardized testing system -- All test plugs make contact in one of the easily accessible bridge shafts. A 2.3 mm diameter test plug is available for individual measuring wires. Modular test plugs are also available for more advanced testing.

The XBUT-F screw connection fuse terminal blocks perform two functions. They act as a fuse carrier for most common North American and European fuses and they allow for potential distribution with the double bridge shaft. The terminal blocks therefore allow bypass routing of two separate potentials next to each other. This has the advantage of a time-saving potential infeed and a correct, functional configuration of the terminal strip. For signaling a triggered fuse, fuse terminal blocks with light indicators are available (for both AC and DC voltage).
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Red 2 position plug-in bridge for XBUTT4 and XBUTT4PV
$1.09
233 In Stock
Red 3 position plug-in bridge for XBQT25,XBQU25 Series
$2.06
275 In Stock
Red 5 position plug-in bridge for XBQT25, XBQU25 Series
$4.04
327 In Stock
Red 50-position plug-in bridge for XBUT4D12 and XBUT4D22 series
$33.54
2 In Stock
Red 10 position plug-in bridge for XBUT4TG and XBUT4MT
$8.36
44 In Stock
5.2 mm white blank marker strip
$0.91
0 In Stock
White blank marker strip external labeling for XBQT25PE, XBQU25PE
$0.91
0 In Stock
1-screw mounted end stop
$2.58
0 In Stock
DIN rail, 35mm x 7.5mm x 2m, slotted, aluminum
$28.49
25 In Stock
DIN rail, 35mm x 15mm x 2m, solid
$31.80
17 In Stock
Snap-on end stop
$1.58
77 In Stock
3-screw mounted end stop
$1.92
117 In Stock
Accessories for XBPT6 AND XBPT14
White blank marker strip center labeling for XBPT6PE
$0.91
0 In Stock
REPLACEMENT RELAYS AND Accessories
DIN rail, 35mm x 7.5mm x 2m, slotted
$17.35
65 In Stock

Related Categories

en-US
en
Save Configuration